Hello ADI,
I am looking for a precision opamp which is better version of AD8608, which i intend to replace in CN0350
My required specifications are
1) Low offset voltage: 100 nV to 500 nV
2) Offset drift per temperature: 10nV/Deg C
3) Input bias current: in range of Femto amperes.
4) 0.1 Hz to 10 Hz noise density: 1nV/Sqrt Hz
Please suggest me a part that is very close to my specifications.