Post Go back to editing

LT1357 output is very bad

Category: Hardware
Product Number: LT1357

I use the LT1357cn8 to amplify a sine wave input from 0.6V to 2.4V. I built a close loop circuit  with a gain of 4 and the input has a maximum frequency of 1.5MHz. When I measure the output with an oscilloscope the sine wave becomes distorted at around 10kHz(see the following pictures):   what is causing this?