LTC6269: No information concerning crosstalk or channel- to-channel isolation is given in the datasheet. Could you please provide such a number?
LTC6269
Recommended for New Designs
The LTC6268/LTC6269 is a single/dual 500MHz FET-input operational amplifier with extremely low input bias current and low input capacitance. It also features...
Datasheet
LTC6269 on Analog.com
LTC6269: No information concerning crosstalk or channel- to-channel isolation is given in the datasheet. Could you please provide such a number?