Dear All:
I need Dual supply operation at ±15 V /Low Noise/Rail-to-Rail Output and need Output Current (Iout) at ±20mA ADI
Amplifier. I check many Amplifier datasheet not explain show Iout is how much.but I check ADA4077-2 SPEC. have show Output Current (Iout) is ±10mA not I need the specification. Can suggest I have Part Number to selection? or Which similar specification need to check it thanks~
Best Regards,
Jacky