Feedback resistors for ADA4851-4

We are using an ADA4851-4 where the op amps are in a typical non-inverting configuration with a input resistance of, say, 2K ohms and a 2K resistor from the positive input to ground.  For a signal bandwidth of 30 MHz, what is a good range of feedback resistor values to stay within in order to achieve the general performance suggested by the datasheet?

Parents Reply Children
No Data