ADA4622-1/ADA4622-2 Output Voltage

I read Datasheet of ADA4622-1/ADA4622-2(Rev. B).

I have a question.

The ADA4622-1/ADA4622-2 are the next generation of the AD820 and the AD822 single-supply, rail-to-rail output (RRO),precision junction field effect transistors (JFET) input op amps.

I See.

Output Voltage Low(VSY = 5 V, VCM = 0 V, VOUT = VSY/2, TA = 25°C)=−14.955V(Typ)

(Rev. B | Page 7 of 34 Table 3. OUTPUT CHARACTERISTICS)

 

Is this correct?
Or is this a slip of the pen?