How to use spice model in LTspice?

I Have AD817.cir from analog site, but I have no idea how to use it on LTspice?
there is whats inside it:

* AD817 SPICE Macro-model
* Description: Amplifier
* Generic Desc: High Speed, Low Power Wide Vs Op Amp
* Developed by: ARG / ADI
* Revision History: 08/10/2012 - Updated to new header style
* 1.0 (11/1992)
* Copyright 1993, 2012 by Analog Devices, Inc.
*
* Refer to www.analog.com/.../spice_general.html for License Statement.  Use of this model
* indicates your acceptance with the terms and provisions in the License Statement.
*
* BEGIN Notes:
*
* Not Modeled:
*
* Parameters modeled include:
*
* END Notes
*
* Node assignments
*                non-inverting input
*                |  inverting input
*                |  |  positive supply
*                |  |  |  negative supply
*                |  |  |  |  output
*                |  |  |  |  |
.SUBCKT AD817    2  1  99 50 46
*
* INPUT STAGE AND POLE AT 160MHZ
*
I1   8    50   1E-3
Q1   4    1    6    QN
Q2   5    3    7    QN
CIN  1    2    1.5PF
R1   99   4    1.188K
R2   99   5    1.188K
C1   4    5    4.187E-13
R3   6    8    1.137K
R4   7    8    1.137K
IOS  1    2    12.5E-9
EOS  3    2    POLY(1) (15,98) 0.5E-3 10
*
* GAIN STAGE AND DOMINANT POLE AT 8.8KHZ
*
EREF 98   0    POLY(2) (99,0) (50,0) 0 0.5 0.5
G1   98   9    (4,5) .8415E-3
R5   9    98   5.942E6
C2   9    98   3.045E-12
D1   9    10   DX
D2   11   9    DX
V1   99   10   1.83
V2   11   50   1.83
*
* COMMON MODE STAGE WITH ZERO AT 3.16KHZ
*
ECM  14   98   POLY(2) (1,98) (2,98) 0 0.5 0.5
R7   14   15   1E6
C4   14   15   5.036E-11
R8   15   98   1
*
*POLE AT 120MHZ
*
GP2  98   31   (9,98) 1E-6
RP2  31   98   1E6
CP2  31   98   1.326E-15
*
*ZERO AT 60MHZ
*
EZ1  32   98   (31,98) 1E6
RZ1  32   33   1E6
RZ2  33   98   1
CZ1  32   33   2.65E-15
*
*ZERO AT 100MHZ
*
EZ2  34   98   (33,98) 1E6
RZ3  34   35   1E6
RZ4  35   98   1
CZ2  34   35   1.59E-15
*
*POLE AT 120MHZ
*
GP3  98   36   (35,98) 1E-6
RP3  36   98   1E6
CP3  36   98   1.326E-15
*
*POLE AT 160MHZ
*
GP10  98   40   (36,98) 1E-6
RP10  40   98   1E6
CP10  40   98   .995E-15
*
* OUTPUT STAGE
*
RO1  99   45   16
RO2  45   50   16
G7   45   99   (99,40) 62.5E-3
G8   50   45   (40,50) 62.5E-3
G9   98   60   (45,40) 62.5E-3
D7   60   61   DX
D8   62   60   DX
V7   61   98   DC 0
V8   98   62   DC 0
GSY  99   50   (99,50) 7.692E-6
FSY  99   50   POLY(2) V7 V8 5.77E-3  1  1
D9   41   45   DX
D10  45   42   DX
V5   40   41   0.04
V6   42   40   0.04
LO   45   46   .06E-9
*
* MODELS USED
*
.MODEL DX D
.MODEL QN NPN(BF=151.52)
.ENDS