Post Go back to editing

AD8036 Clamping Amplifier Accuracy over Temperature

The AD8036 has typical input offset and offset tempco specified as 2 mV and 10uV/C, respectively.  And the clamp accuracy is 3 mV typical.  Is there a tempco spec available for the clamp accuracy?  Also, is there a hysteresis spec for the clamp performance?  My application is for DC and low frequency signals of less than 1 kHz.

Thanks,

Steve