两个问题,5M信号放大与阈值判断

1、5M的正弦交流信号,想要到一个设定的阈值就触发,通过比较器将输出置高,只比较正半周期,0点以上,有点像正弦波整形成不同占空比的方波一样,但是从咱们官网上找的比较器的速度都不满足,5M信号脉宽就100ns,如果上升时间下降时间 十几ns的都不满足需求,求问解决方案?补充问题:信号Vpp为5V,单独说半周期,100ns,如果设置的阈值为1.25,恰好为四分之一周期,就是50ns,经过比较器应该输出50ns的高电平,如果比较器的速度慢是完全不可能的,ns级不行。2、有一个5M的方波信号高电平为单片机出来的3.3V,想要提高到15V,来驱动传感器,提高驱动功率,有什么好的办法,用放大器吗?用比较器合适吗?还是用逻辑器件,有合适的放大器吗?谢谢