Can you provide information concerning the tolerance* of the internal resistors of the ADA4960-1 ? I'm interested in the 75R output resistors and the input impedance
* and matching between parts if possible
ADA4960-1
Recommended for New Designs
The ADA4960-1 is a high performance, differential amplifier optimized for RF and IF applications. It achieves better than 63 dB IMD3 performance for frequencies...
Datasheet
ADA4960-1 on Analog.com
Can you provide information concerning the tolerance* of the internal resistors of the ADA4960-1 ? I'm interested in the 75R output resistors and the input impedance
* and matching between parts if possible