Post Go back to editing

ADL5206 Low Frequency Operation

Hi,

In the product selection table, minimum operation frequency for ADL5206 is 0. However, in the datasheet, data available is at 10 MHz minimum. Can this amplifier be used at lower frequencies (down to 100 kHz or even more below)? Does performance degrade at those lower frequencies? Is an extra measure required with the circuit in the case of usage?