ADA8282 LNA+PGA have 4ch input and output, in it's evaluation board they used some capacitor and resistor that just make question, the bandwidth of this amplifier is 10MHz min and 42MHz typ.

Can you analyze these and exactly say why are these here? the input and out put are differential.
evaluation board:
Inputs:

Outputs: