I connected the AD825 in the following Configuration
Supply: Single Ended 12 V and Ground
Non-Inverting Pin: 5V DC to shift the output voltage level to a positive level
Inverting Pin: 100 micro Ampere Current from Keithley Current Source
Gain Resistor: 3.2K Ohms
However, once I turn on the supply, the op-amp gets instantly heated up. I had 2 of these op amps that failed in the same manner. Am I missing something here ? Kindly Help