Article MAX9972 Comparator output and DUT pins are connected to a series RC (for example, R = 10kΩ and C = 0.001μF) and then to ground. Will this configuration help remove high-frequency noise from the outputs?

No. This configuration is not recommended. Any RC circuit will limit the switching speed of comparator output.

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.