Article External Filtering at MAX34407 Sense Inputs

External Filtering at MAX34407 Sense Inputs.
In applications where there is significant noise present on a monitored supply rail, it is recommended to use a small capacitor at the IN+ and IN- pin for each channel.  Values of 0.1uF are usually sufficient.   The MAX34407 evaluation kit provides a good design example for layout and placement of these capacitors, although they are not populated by default.   Additionally, there are pads for series resistors to form a low pass filter with the capacitors, and these are populated with 0 Ohm resistors.   Following the evaluation kit example by including the filter pads ensures that external filtering can be added easily to optimize final designs. 


 

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.