Article Key features and common applications of ADA4530-1

Question

What are the ADA4530-1 key features and what are the common applications it is used in?

Answer

The ADA4530-1 is an electrometer-grade operational amplifier with femtoampere (10-15) level input bias current and an ultralow offset voltage of 40µVmaximum at room temperature. Its input bias currents are production tested at 25°C and 125°C to ensure that the device meet its performance goals ina system application. Hence, the amplifier is suited for applications requiring ultralow input bias current and low offset voltage, such aspreamplifier applications for a wide variety of current output transducers (photodiodes, photomultiplier tubes), spectrometry, chromatography andhigh impedance buffering for chemical sensors.


Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.