Article The ADA4807 is featured as a high speed performance amplifier. Can I use it in audio applications?

The ADA4807 is featured as a high speed performance amplifier. Can I use it in
audio applications?

 

Yes. The ADA4807 is a low noise, low distortion amplifier. The low 1/f voltage
noise corner of 29Hz, the low distortion of -139dBc THD at 1 kHz, and low power
makes it ideal for high fidelity audio applications.

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.