SigmaDSP and SigmaStudio THD Podcast Episode

In episode 123 of the THD Podcast, Dave Thibodeau and Miguel Chavez from Analog Devices join us to discuss their SIgmaDSP product and the Sigma Studio tool for developers. Analog Devices' SigmaDSP is a family of fully programmable, single-chip audio digital signal processors (DSPs) that are configured using the intuitive SigmaStudio graphical development tool. This combination allows engineers to design complex audio signal chains without the need for traditional assembly or C coding. SigmaDSP processors are designed for real-time audio applications in products like automotive and portable audio systems. Key features include:

  • Programmability: They are fully programmable and can be used for a wide range of audio processing tasks.
  • Integrated Components: Many models integrate high-performance audio analog-to-digital converters (ADCs) and digital-to-analog converters (DACs), allowing for a complete audio system on a single chip.
  • Target Applications: They are well-suited for applications where cost and development time are critical, offering a balance of performance and ease of use.

SigmaStudio is a powerful, free integrated development environment (IDE) that simplifies the process of designing and tuning audio systems. Its primary features are:

  • Graphical Interface: Users design audio signal flows by dragging and dropping algorithm blocks (e.g., filters, mixers, dynamics processors, delays) and wiring them together like a schematic.
  • No Coding Required: The software automatically generates the optimized, production-ready DSP code, making it accessible to engineers with little to no DSP programming experience.
  • Real-Time Tuning and Debugging: The tool links with evaluation boards and production designs via a USB connection, allowing for real-time control and tuning of parameters using graphical knobs and sliders. It also includes debugging tools such as frequency response visualization.
  • Algorithm Library: SigmaStudio includes an extensive library of pre-built and third-party algorithms, which can be configured for specific needs.

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.