AD9081
Recommended for New Designs
The AD9081 mixed signal front end (MxFE®) is a highly integrated device with four 16-bit, 12 GSPS maximum sample rate, RF digital-to-analog converter...
Datasheet
AD9081 on Analog.com
ADAR1000
Recommended for New Designs
The ADAR1000 is a 4-channel, X and Ku frequency band, beamforming core chip for phased arrays. This device operates in half-duplex between receive and...
ADAR1000 on Analog.com
Dear ADI,
We're going to purchase Full X Band Phase Array solution from ADI
- ADC/DAC AD9081 KIT (confirmed)
- ADAR1000 KIT (confirmed)
- ADXUD1AEBZ (PENDING) - Because, we can't find the full datasheet of this product.
We just can find a simple of datasheet version on the ADI website. And it does not enough to calculate our system parameters.
Also no information such as TX/RX specifications, operating condition, TRX switching control, power supply, maximum rating, mechanical dimension...
Please help to check and provide us FULL datasheet of ADXUD1AEBZ
Thanks & Best Regards!
Hello dangdh12,
There is no official full datasheet for this board. The relevant information contained within a datasheet for the ADXUD1AEBZ is in the form of a wiki page. Measured data can be found on the data wiki page. I added additional data tables to the data wiki page for more detail. Power supply, digital control, board block diagram, and board schematic can all be found on the main wiki page.
Mechanical dimensions of the PCB is 4.194 inches x 2.717 inches.
This board design is a reference design meant for lab evaluations and proof of concept, therefore, all evaluations have been conducted at ambient temperatures.
Regards,
Sam
Thank for your sharing,
Moreover, IF Frequency is 4.5 GHz. What is the bandwidth here?
And also please help to check TX/RX switching time
Hello,
Please find switching speed data for ADXUD1AEBZ on the data wiki page.
Instantaneous bandwidth of the IF frequency is 250 MHz for the entire system. This is primarily determined by the AD9081 use case and memory banks of the Xilinx ZCU102 FPGA development board.
Regards,
Sam