ADRF6821
Recommended for New Designs
The ADRF6821 is a highly integrated, dual radio frequency (RF) input, zero intermediate frequency (IF)/low IF RFIC receiver
with a quadrature demodulator...
Datasheet
ADRF6821 on Analog.com
ADA2200
Not Recommended for New Designs
The ADA2200 is a synchronous demodulator and configurable analog filter designed to perform precision magnitude and phase measurements in low power, sensor...
Datasheet
ADA2200 on Analog.com
AD9163
Recommended for New Designs
The AD91631 is a high performance, 16-bit digital-to-analog converter (DAC) that supports data rates to 6 GSPS. The DAC core is based on a quad-switch...
Datasheet
AD9163 on Analog.com
AD9164
Recommended for New Designs
The AD91641 is a high performance, 16-bit digital-to-analog converter (DAC) and direct digital synthesizer (DDS) that supports update rates to 6 GSPS....
Datasheet
AD9164 on Analog.com
ADMV1013
Recommended for New Designs
The ADMV1013 is a wideband, microwave upconverter optimized for point to point microwave radio designs operating in the 24 GHz to 44 GHz radio frequency...
Datasheet
ADMV1013 on Analog.com
HMC7044
Recommended for New Designs
The HMC7044 is a high performance, dual-loop, integer-N jitter attenuator capable of performing reference selection and generation of ultralow phase noise...
HMC7044 on Analog.com
ADF4371
Recommended for New Designs
The ADF4371 allows implementation of fractional-N or Integer N phase-locked loop (PLL) frequency synthesizers when used with an external loop filter and...
Datasheet
ADF4371 on Analog.com
AD9508
Recommended for New Designs
The AD9508 provides clock fanout capability in a design that
emphasizes low jitter to maximize system performance. This
device benefits applications like...
Datasheet
AD9508 on Analog.com
AD9695
Recommended for New Designs
The AD9695 is a dual, 14-bit, 1300 MSPS/625 MSPS analog-to-digital converter (ADC). The device has an on-chip buffer and a sample-and-hold circuit designed...
Datasheet
AD9695 on Analog.com
AD9208
Recommended for New Designs
The AD9208 is a dual, 14-bit, 3 GSPS analog-to-digital converter (ADC). The device has an on-chip buffer and a sample-and-
hold circuit designed for low...
Datasheet
AD9208 on Analog.com
AD9528
Recommended for New Designs
The AD9528 is a two-stage PLL with an integrated JESD204B/JESD204C SYSREF generator for multiple device synchronization. The first stage phase-locked loop...
AD9528 on Analog.com
ADF4372
Recommended for New Designs
The ADF4372 allows implementation of fractional-N or integer-N phase-locked loop (PLL) frequency synthesizers when used with an external loop filter and...
Datasheet
ADF4372 on Analog.com
AD9161
Recommended for New Designs
The AD9161 is a high performance, 11-bit digital-to-analog converter (DAC) that supports data rates to 6 GSPS. The DAC core is based on a quad-switch architecture...
Datasheet
AD9161 on Analog.com
AD9162
Recommended for New Designs
The AD9162 is a high performance, 16-bit digital-to-analog converter (DAC) that supports data rates to 6 GSPS. The DAC core is based on a quad-switch architecture...
Datasheet
AD9162 on Analog.com
AD9689
Recommended for New Designs
The AD9689 is a dual, 14-bit, 2.0 GSPS/2.6 GSPS analog-to-digital converter (ADC). The device has an on-chip buffer and a sample-and-hold circuit designed...
Datasheet
AD9689 on Analog.com
ADF4355
Recommended for New Designs
The ADF4355 allows implementation of fractional-N or integer-N phase-locked loop (PLL) frequency synthesizers when used with an external loop filter and...
Datasheet
ADF4355 on Analog.com
AD9172
Recommended for New Designs
The AD9172 is a high performance, dual, 16-bit digital-to-analog converter (DAC) that supports DAC sample rates to 12.6 GSPS. The device features an 8...
Datasheet
AD9172 on Analog.com
I'm having difficulty communicating with the ADRF6821 evaluation board and the AppTrace.log file(pasted below) is indicating an error at its attempt to download content. I've pasted excerpts from the log (about the complete log file) just below for context. Is this a known benign issue or is it possibly related to my problem interacting with the evaluation board?
18:40:18 Error downloading latest version file:
AnalogDevices.Csa.Exceptions.DownloadException: Failed to complete download. ---> System.TimeoutException: Download time exceeded 1 seconds.
at AnalogDevices.Csa.Downloader.WebClientDownloader.GetFile(Uri sourceUrl, String targetPath, Int32 milliTimeout)
--- End of inner exception stack trace ---
at AnalogDevices.Csa.Downloader.WebClientDownloader.GetFile(Uri sourceUrl, String targetPath, Int32 milliTimeout)
at AnalogDevices.Csa.Downloader.Updater.ApplicationUpdater.CheckForUpdate(Object state)
18:50:04 Downloading swdownloads.analog.com/.../latest_version.ini to C:\Users\beaudoin\AppData\Local\Analog Devices\ACE\Updater\latest_version.ini using WebClient.
18:50:05 Could not download swdownloads.analog.com/.../latest_version.ini to C:\Users\beaudoin\AppData\Local\Analog Devices\ACE\Updater\latest_version.ini. Exception Message: Download time exceeded 1 seconds.
18:50:05 Error downloading latest version file:
AnalogDevices.Csa.Exceptions.DownloadException: Failed to complete download. ---> System.TimeoutException: Download time exceeded 1 seconds.
at AnalogDevices.Csa.Downloader.WebClientDownloader.GetFile(Uri sourceUrl, String targetPath, Int32 milliTimeout)
--- End of inner exception stack trace ---
at AnalogDevices.Csa.Downloader.WebClientDownloader.GetFile(Uri sourceUrl, String targetPath, Int32 milliTimeout)
at AnalogDevices.Csa.Downloader.Updater.ApplicationUpdater.CheckForUpdate(Object state)
18:50:08 Downloading swdownloads.analog.com/.../latest_version.ini to C:\Users\beaudoin\AppData\Local\Analog Devices\ACE\Updater\latest_version.ini using WebClient.
18:50:09 Could not download swdownloads.analog.com/.../latest_version.ini to C:\Users\beaudoin\AppData\Local\Analog Devices\ACE\Updater\latest_version.ini. Exception Message: Download time exceeded 1 seconds.
18:50:09 Error downloading latest version file:
AnalogDevices.Csa.Exceptions.DownloadException: Failed to complete download. ---> System.TimeoutException: Download time exceeded 1 seconds.
at AnalogDevices.Csa.Downloader.WebClientDownloader.GetFile(Uri sourceUrl, String targetPath, Int32 milliTimeout)
--- End of inner exception stack trace ---
at AnalogDevices.Csa.Downloader.WebClientDownloader.GetFile(Uri sourceUrl, String targetPath, Int32 milliTimeout)
at AnalogDevices.Csa.Downloader.Updater.ApplicationUpdater.CheckForUpdate(Object state)
18:50:55 Thread #1, ran UI.SelectTab - ViewId = "Root::"
18:50:55 Thread #1, ran Hardware.UI.AddAttachedHardware - EvalBoards = ("ADRF6821Board")
18:50:55 Thread #1, ran UI.NavigateToPath - Path = "Root::System"
Complete AppTrace.log ------------------------------------------------------------------------------------------
18:40:09 Logging Started - 10/8/2024 6:40:09 PM
18:40:09 Analysis | Control | Evaluation 1.30.3311.1463
18:40:09 Using .NET Framework 4.8.9277.0
18:40:09 Loading from path C:\Program Files\Analog Devices\ACE\ACE.exe
18:40:09 Checking command line for DEBUGFROM option...
18:40:09 - Debugging path is
18:40:09 AceCore is setting environment variables
18:40:09 AceCore is setting required default culture
18:40:09 AceCore is initializing the IOC container
18:40:09 AceCore is adding facilities
18:40:10 AceCore is registering components
18:40:10 Current FFT implementation is AnalogDevices.Csa.Evaluation.Analyzers.CommonFFT.CommonFFTAnalyzer
18:40:11 Configuring package provider.
18:40:11 PackageProvider is creating the background worker.
18:40:11 InstalledPackageSourceReader is looking for installed packages.
18:40:11 PackageProvider is building the list of sources.
18:40:11 InstalledPackageSourceReader is finding plug-in for Hardware.ClockSupport 1.2022.28200.
18:40:11 InstalledPackageSourceReader found plug-in for Hardware.ClockSupport 1.2022.28200 in 78.43ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Hardware.UnifiedSpiMaster 1.2022.28400.
18:40:11 InstalledPackageSourceReader found plug-in for Hardware.UnifiedSpiMaster 1.2022.28400 in 0.304ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Hardware.COMSupport 1.2024.31200.
18:40:11 InstalledPackageSourceReader found plug-in for Hardware.COMSupport 1.2024.31200 in 0.142ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Hardware.IIOSupport 1.2024.39600.
18:40:11 InstalledPackageSourceReader found plug-in for Hardware.IIOSupport 1.2024.39600 in 0.119ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Hardware.HsdacSupport 1.2022.28200.
18:40:11 InstalledPackageSourceReader found plug-in for Hardware.HsdacSupport 1.2022.28200 in 0.131ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Hardware.LinduinoSupport 1.2023.27300.
18:40:11 InstalledPackageSourceReader found plug-in for Hardware.LinduinoSupport 1.2023.27300 in 5.77ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Hardware.DeviceApiSupport 1.2022.28200.
18:40:11 InstalledPackageSourceReader found plug-in for Hardware.DeviceApiSupport 1.2022.28200 in 0.185ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Hardware.SdpSupport 1.2024.34500.
18:40:11 InstalledPackageSourceReader found plug-in for Hardware.SdpSupport 1.2024.34500 in 0.122ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Chip.Generic 1.2021.28300.
18:40:11 InstalledPackageSourceReader found plug-in for Chip.Generic 1.2021.28300 in 0.123ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Chip.GenericFpga 1.2021.46402.
18:40:11 InstalledPackageSourceReader found plug-in for Chip.GenericFpga 1.2021.46402 in 0.134ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Board.CsaControllers 1.2023.43100.
18:40:11 InstalledPackageSourceReader found plug-in for Board.CsaControllers 1.2023.43100 in 0.124ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Board.Linduino 1.2021.29300.
18:40:11 InstalledPackageSourceReader found plug-in for Board.Linduino 1.2021.29300 in 0.124ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Vector.Common 1.30.3311.
18:40:11 InstalledPackageSourceReader found plug-in for Vector.Common 1.30.3311 in 0.1ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Vector.File 1.30.3311.
18:40:11 InstalledPackageSourceReader found plug-in for Vector.File 1.30.3311 in 0.099ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Chip.ADA2200 1.10.2.
18:40:11 InstalledPackageSourceReader found plug-in for Chip.ADA2200 1.10.2 in 0.104ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Chip.AD9163 1.2020.24300.
18:40:11 InstalledPackageSourceReader found plug-in for Chip.AD9163 1.2020.24300 in 0.107ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Chip.AD9164 1.2020.24300.
18:40:11 InstalledPackageSourceReader found plug-in for Chip.AD9164 1.2020.24300 in 0.106ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Chip.ADMV1013 0.1.5.
18:40:11 InstalledPackageSourceReader found plug-in for Chip.ADMV1013 0.1.5 in 0.112ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Chip.HMC7044 0.1.0.
18:40:11 InstalledPackageSourceReader found plug-in for Chip.HMC7044 0.1.0 in 0.1ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Support.IronPython 1.2023.38300.
18:40:11 InstalledPackageSourceReader found plug-in for Support.IronPython 1.2023.38300 in 0.121ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Support.Transactions 1.2023.47200.
18:40:11 InstalledPackageSourceReader found plug-in for Support.Transactions 1.2023.47200 in 0.111ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Chip.ADF4371 1.2022.24300.
18:40:11 InstalledPackageSourceReader found plug-in for Chip.ADF4371 1.2022.24300 in 0.104ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Chip.AD9508 1.2.0.
18:40:11 InstalledPackageSourceReader found plug-in for Chip.AD9508 1.2.0 in 0.101ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Chip.AD9695 1.2023.48400.
18:40:11 InstalledPackageSourceReader found plug-in for Chip.AD9695 1.2023.48400 in 0.104ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Support.ScriptRunner 1.2023.19300.
18:40:11 InstalledPackageSourceReader found plug-in for Support.ScriptRunner 1.2023.19300 in 0.103ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Chip.AD9208 1.2022.20500.
18:40:11 InstalledPackageSourceReader found plug-in for Chip.AD9208 1.2022.20500 in 0.106ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Chip.AD9528 1.1.2.
18:40:11 InstalledPackageSourceReader found plug-in for Chip.AD9528 1.1.2 in 0.096ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Chip.ADF4372 1.2022.24300.
18:40:11 InstalledPackageSourceReader found plug-in for Chip.ADF4372 1.2022.24300 in 0.102ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Chip.AD9161 1.2020.24300.
18:40:11 InstalledPackageSourceReader found plug-in for Chip.AD9161 1.2020.24300 in 0.104ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Chip.ADRF6821 0.1.3.
18:40:11 InstalledPackageSourceReader found plug-in for Chip.ADRF6821 0.1.3 in 0.102ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Board.AD9208 1.2022.20500.
18:40:11 InstalledPackageSourceReader found plug-in for Board.AD9208 1.2022.20500 in 0.113ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Board.ADF4372 1.2020.5500.
18:40:11 InstalledPackageSourceReader found plug-in for Board.ADF4372 1.2020.5500 in 0.107ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Board.AD9695 1.2023.48400.
18:40:11 InstalledPackageSourceReader found plug-in for Board.AD9695 1.2023.48400 in 0.108ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Board.ADA2200 1.10.2.
18:40:11 InstalledPackageSourceReader found plug-in for Board.ADA2200 1.10.2 in 0.105ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Board.ADRF6821 0.1.1.
18:40:11 InstalledPackageSourceReader found plug-in for Board.ADRF6821 0.1.1 in 0.108ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Board.ADMV1013 1.2019.9400.
18:40:11 InstalledPackageSourceReader found plug-in for Board.ADMV1013 1.2019.9400 in 0.114ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Chip.AD9162 1.2020.24300.
18:40:11 InstalledPackageSourceReader found plug-in for Chip.AD9162 1.2020.24300 in 0.106ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Board.ADF4371 1.2022.3300.
18:40:11 InstalledPackageSourceReader found plug-in for Board.ADF4371 1.2022.3300 in 0.13ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Board.LegacyQevModules 1.2021.28300.
18:40:11 InstalledPackageSourceReader found plug-in for Board.LegacyQevModules 1.2021.28300 in 0.12ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Chip.AD9689 1.2020.33400.
18:40:11 InstalledPackageSourceReader found plug-in for Chip.AD9689 1.2020.33400 in 0.11ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Board.AD9689 1.2020.6400.
18:40:11 InstalledPackageSourceReader found plug-in for Board.AD9689 1.2020.6400 in 0.117ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Chip.ADF4355 1.1.1.
18:40:11 InstalledPackageSourceReader found plug-in for Chip.ADF4355 1.1.1 in 0.102ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Chip.AD9172 1.2021.32300.
18:40:11 InstalledPackageSourceReader found plug-in for Chip.AD9172 1.2021.32300 in 0.107ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Board.AD9172 1.2020.8500.
18:40:11 InstalledPackageSourceReader found plug-in for Board.AD9172 1.2020.8500 in 0.118ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Support.IIO 1.2024.41200.
18:40:11 InstalledPackageSourceReader found plug-in for Support.IIO 1.2024.41200 in 3.346ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Board.AD9162 1.2020.47400.
18:40:11 InstalledPackageSourceReader found plug-in for Board.AD9162 1.2020.47400 in 0.178ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Chip.AD738X 1.2024.38500.
18:40:11 InstalledPackageSourceReader found plug-in for Chip.AD738X 1.2024.38500 in 0.125ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Support.Lexicon 1.2023.51400.
18:40:11 InstalledPackageSourceReader found plug-in for Support.Lexicon 1.2023.51400 in 0.117ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Support.BlockGallery 1.2024.23300.
18:40:11 InstalledPackageSourceReader found plug-in for Support.BlockGallery 1.2024.23300 in 0.146ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Board.AD738X 1.2024.38300.
18:40:11 InstalledPackageSourceReader found plug-in for Board.AD738X 1.2024.38300 in 0.14ms.
18:40:11 InstalledPackageSourceReader is finding plug-in for Support.NationalInstruments.MeasurementStudio 15.0.197.
18:40:11 InstalledPackageSourceReader found plug-in for Support.NationalInstruments.MeasurementStudio 15.0.197 in 0.124ms.
18:40:11 InstalledPackageSourceReader is finished finding plug-ins for installed packages in 97.229ms
18:40:11 Server manager started remote control server on port number 2357
18:40:11 AnalogDevices.Csa.App.Wpf.Usage.ACEUsageLoggingProvider is using table name suffix "" for application usage logging
18:40:11 Restoring configuration settings from C:\Users\beaudoin\AppData\Local\Analog Devices\ACE\UserSettings\Configuration.Settings.xml
18:40:11 Clearing blocked plug-ins.
18:40:11 Scanning folder "C:\ProgramData\Analog Devices\ACE\Plugins" for plug-ins.
18:40:12 Lookup time for plug-in Hardware.ClockSupport, Version 1.2022.28200 was 0.277ms
18:40:12 Lookup time for plug-in Support.Transactions, Version 1.2023.47200 was 0.005ms
18:40:12 Lookup time for plug-in Support.ScriptRunner, Version 1.2023.19300 was 0.004ms
18:40:12 Lookup time for plug-in Vector.Common, Version 1.30.3311 was 0.005ms
18:40:12 Lookup time for plug-in Board.AD9695, Version 1.2023.48400 was 0.004ms
18:40:12 Lookup time for plug-in Hardware.HsdacSupport, Version 1.2022.28200 was 0.005ms
18:40:12 Lookup time for plug-in Chip.AD9161, Version 1.2020.24300 was 0.004ms
18:40:12 Lookup time for plug-in Chip.Generic, Version 1.2021.28300 was 0.005ms
18:40:12 Lookup time for plug-in Chip.AD9164, Version 1.2020.24300 was 0.009ms
18:40:12 Lookup time for plug-in Chip.AD9162, Version 1.2020.24300 was 0.005ms
18:40:12 Lookup time for plug-in Board.AD9689, Version 1.2020.6400 was 0.003ms
18:40:12 Plug-in Hardware.HsdacSupport Validation Informational: Plug-in is not supported by the x64 version of ACE
18:40:12 Plug-in Hardware.ClockSupport Validation Informational: Plug-in is not supported by the x64 version of ACE
18:40:12 Initialization time for plug-in Hardware.ClockSupport, Version 1.2022.28200 was 9.42ms
18:40:12 Loaded plug-in Hardware.ClockSupport, Version 1.2022.28200 from C:\ProgramData\Analog Devices\ACE\Plugins\Hardware.ClockSupport.1.2022.28200 in 11.699ms
18:40:12 Initialization time for plug-in Hardware.HsdacSupport, Version 1.2022.28200 was 9.086ms
18:40:12 Loaded plug-in Hardware.HsdacSupport, Version 1.2022.28200 from C:\ProgramData\Analog Devices\ACE\Plugins\Hardware.HsdacSupport.1.2022.28200 in 11.687ms
18:40:12 Lookup time for plug-in Hardware.LinduinoSupport, Version 1.2023.27300 was 0.006ms
18:40:12 Lookup time for plug-in Hardware.UnifiedSpiMaster, Version 1.2022.28400 was 0.006ms
18:40:12 Lookup time for plug-in Hardware.SdpSupport, Version 1.2024.34500 was 0.005ms
18:40:12 Lookup time for plug-in Chip.AD9695, Version 1.2023.48400 was 0.004ms
18:40:12 Assembly registration time for plug-in Support.ScriptRunner, Version 1.2023.19300 was 0.903ms
18:40:12 Assembly registration time for plug-in Chip.Generic, Version 1.2021.28300 was 0.891ms
18:40:12 Assembly registration time for plug-in Support.Transactions, Version 1.2023.47200 was 2.479ms
18:40:12 Assembly registration time for plug-in Hardware.UnifiedSpiMaster, Version 1.2022.28400 was 0.942ms
18:40:12 Assembly registration time for plug-in Hardware.SdpSupport, Version 1.2024.34500 was 11.656ms
18:40:12 Assembly registration time for plug-in Vector.Common, Version 1.30.3311 was 9.933ms
18:40:12 Assembly registration time for plug-in Chip.AD9162, Version 1.2020.24300 was 0.567ms
18:40:12 Lookup time for plug-in Chip.AD9689, Version 1.2020.33400 was 0.005ms
18:40:12 Assembly registration time for plug-in Chip.AD9164, Version 1.2020.24300 was 0.49ms
18:40:12 Loaded Extensions - Plug-in Hardware.UnifiedSpiMaster, Version 1.2022.28400 - 293.174ms
18:40:12 Initialization time for plug-in Hardware.UnifiedSpiMaster, Version 1.2022.28400 was 295.163ms
18:40:12 Loaded plug-in Hardware.UnifiedSpiMaster, Version 1.2022.28400 from C:\ProgramData\Analog Devices\ACE\Plugins\Hardware.UnifiedSpiMaster.1.2022.28400 in 295.264ms
18:40:12 Lookup time for plug-in Hardware.COMSupport, Version 1.2024.31200 was 0.005ms
18:40:12 Assembly registration time for plug-in Chip.AD9161, Version 1.2020.24300 was 0.649ms
18:40:12 Assembly registration time for plug-in Hardware.COMSupport, Version 1.2024.31200 was 0.538ms
18:40:12 Loaded Extensions - Plug-in Chip.AD9161, Version 1.2020.24300 - 23.222ms
18:40:12 Initialization time for plug-in Chip.AD9161, Version 1.2020.24300 was 308.457ms
18:40:12 Loaded plug-in Chip.AD9161, Version 1.2020.24300 from C:\ProgramData\Analog Devices\ACE\Plugins\Chip.AD9161.1.2020.24300 in 311.024ms
18:40:12 Lookup time for plug-in Chip.ADRF6821, Version 0.1.3 was 0.008ms
18:40:12 Assembly registration time for plug-in Chip.AD9695, Version 1.2023.48400 was 0.717ms
18:40:12 Loaded Extensions - Plug-in Chip.AD9695, Version 1.2023.48400 - 33.508ms
18:40:12 Initialization time for plug-in Chip.AD9695, Version 1.2023.48400 was 38.481ms
18:40:12 Dependency Chip.AD9695 loaded in 38.734ms
18:40:12 Loaded Extensions - Plug-in Chip.AD9164, Version 1.2020.24300 - 38.739ms
18:40:12 Loaded Extensions - Plug-in Chip.AD9162, Version 1.2020.24300 - 39.364ms
18:40:12 Initialization time for plug-in Chip.AD9164, Version 1.2020.24300 was 309.665ms
18:40:12 Loaded plug-in Chip.AD9164, Version 1.2020.24300 from C:\ProgramData\Analog Devices\ACE\Plugins\Chip.AD9164.1.2020.24300 in 310.908ms
18:40:12 Lookup time for plug-in Chip.ADMV1013, Version 0.1.5 was 0.004ms
18:40:12 Initialization time for plug-in Chip.AD9162, Version 1.2020.24300 was 308.285ms
18:40:12 Loaded plug-in Chip.AD9162, Version 1.2020.24300 from C:\ProgramData\Analog Devices\ACE\Plugins\Chip.AD9162.1.2020.24300 in 308.37ms
18:40:12 Lookup time for plug-in Board.ADF4371, Version 1.2022.3300 was 0.004ms
18:40:12 Loaded Extensions - Plug-in Chip.Generic, Version 1.2021.28300 - 309.236ms
18:40:12 Loaded Extensions - Plug-in Support.Transactions, Version 1.2023.47200 - 310.39ms
18:40:12 Loaded Extensions - Plug-in Support.ScriptRunner, Version 1.2023.19300 - 310.417ms
18:40:12 Initialization time for plug-in Chip.Generic, Version 1.2021.28300 was 316.409ms
18:40:12 Loaded plug-in Chip.Generic, Version 1.2021.28300 from C:\ProgramData\Analog Devices\ACE\Plugins\Chip.Generic.1.2021.28300 in 317.661ms
18:40:12 Initialization time for plug-in Support.ScriptRunner, Version 1.2023.19300 was 316.807ms
18:40:12 Loaded plug-in Support.ScriptRunner, Version 1.2023.19300 from C:\ProgramData\Analog Devices\ACE\Plugins\Support.ScriptRunner.1.2023.19300 in 317.733ms
18:40:12 Lookup time for plug-in Chip.AD9208, Version 1.2022.20500 was 0.004ms
18:40:12 Lookup time for plug-in Chip.GenericFpga, Version 1.2021.46402 was 0.007ms
18:40:12 Dependency Hardware.SdpSupport loaded in 0.14ms
18:40:12 Lookup time for plug-in Chip.ADF4371, Version 1.2022.24300 was 0.014ms
18:40:12 Assembly registration time for plug-in Chip.GenericFpga, Version 1.2021.46402 was 0.639ms
18:40:12 Loaded Extensions - Plug-in Chip.GenericFpga, Version 1.2021.46402 - 1.191ms
18:40:12 Initialization time for plug-in Chip.GenericFpga, Version 1.2021.46402 was 1.979ms
18:40:12 Loaded plug-in Chip.GenericFpga, Version 1.2021.46402 from C:\ProgramData\Analog Devices\ACE\Plugins\Chip.GenericFpga.1.2021.46402 in 2.164ms
18:40:12 Lookup time for plug-in Board.CsaControllers, Version 1.2023.43100 was 0.005ms
18:40:12 Dependency Hardware.SdpSupport loaded in 0.126ms
18:40:12 Initialization time for plug-in Support.Transactions, Version 1.2023.47200 was 320.686ms
18:40:12 Loaded plug-in Support.Transactions, Version 1.2023.47200 from C:\ProgramData\Analog Devices\ACE\Plugins\Support.Transactions.1.2023.47200 in 321.6ms
18:40:12 Loaded plug-in Chip.ADF4371, Version 1.2022.24300 from C:\ProgramData\Analog Devices\ACE\Plugins\Chip.ADF4371.1.2022.24300 in 0.004ms
18:40:12 Lookup time for plug-in Chip.AD9508, Version 1.2.0 was 0.005ms
18:40:12 Assembly registration time for plug-in Board.AD9695, Version 1.2023.48400 was 12.735ms
18:40:12 Assembly registration time for plug-in Chip.AD9689, Version 1.2020.33400 was 12.511ms
18:40:12 Loaded Extensions - Plug-in Chip.AD9689, Version 1.2020.33400 - 34.111ms
18:40:12 Initialization time for plug-in Chip.AD9689, Version 1.2020.33400 was 37.792ms
18:40:12 Dependency Chip.AD9689 loaded in 38.016ms
18:40:12 Assembly registration time for plug-in Chip.ADRF6821, Version 0.1.3 was 0.739ms
18:40:12 Assembly registration time for plug-in Chip.ADMV1013, Version 0.1.5 was 0.583ms
18:40:12 Loaded Extensions - Plug-in Chip.ADRF6821, Version 0.1.3 - 34.186ms
18:40:12 Loaded Extensions - Plug-in Chip.ADMV1013, Version 0.1.5 - 32.876ms
18:40:12 Initialization time for plug-in Chip.ADRF6821, Version 0.1.3 was 35.024ms
18:40:12 Initialization time for plug-in Chip.ADMV1013, Version 0.1.5 was 33.728ms
18:40:12 Loaded plug-in Chip.ADMV1013, Version 0.1.5 from C:\ProgramData\Analog Devices\ACE\Plugins\Chip.ADMV1013.0.1.5 in 33.81ms
18:40:12 Lookup time for plug-in Chip.HMC7044, Version 0.1.0 was 0.006ms
18:40:12 Assembly registration time for plug-in Board.CsaControllers, Version 1.2023.43100 was 0.646ms
18:40:12 Loaded plug-in Chip.ADRF6821, Version 0.1.3 from C:\ProgramData\Analog Devices\ACE\Plugins\Chip.ADRF6821.0.1.3 in 35.095ms
18:40:12 Lookup time for plug-in Board.AD9208, Version 1.2022.20500 was 0.005ms
18:40:12 Assembly registration time for plug-in Chip.ADF4371, Version 1.2022.24300 was 0.704ms
18:40:12 Loaded Extensions - Plug-in Chip.ADF4371, Version 1.2022.24300 - 24.503ms
18:40:12 Initialization time for plug-in Chip.ADF4371, Version 1.2022.24300 was 27.175ms
18:40:12 Dependency Chip.ADF4371 loaded in 27.384ms
18:40:12 Dependency Chip.AD9208 loaded in 0.166ms
18:40:12 Assembly registration time for plug-in Chip.HMC7044, Version 0.1.0 was 0.648ms
18:40:12 Assembly registration time for plug-in Chip.AD9508, Version 1.2.0 was 0.608ms
18:40:12 Loaded Extensions - Plug-in Chip.HMC7044, Version 0.1.0 - 1.176ms
18:40:12 Loaded Extensions - Plug-in Chip.AD9508, Version 1.2.0 - 18.463ms
18:40:12 Initialization time for plug-in Chip.HMC7044, Version 0.1.0 was 2.189ms
18:40:12 Loaded plug-in Chip.HMC7044, Version 0.1.0 from C:\ProgramData\Analog Devices\ACE\Plugins\Chip.HMC7044.0.1.0 in 2.267ms
18:40:12 Lookup time for plug-in Support.IronPython, Version 1.2023.38300 was 0.005ms
18:40:12 Initialization time for plug-in Chip.AD9508, Version 1.2.0 was 19.358ms
18:40:12 Loaded plug-in Chip.AD9508, Version 1.2.0 from C:\ProgramData\Analog Devices\ACE\Plugins\Chip.AD9508.1.2.0 in 25.561ms
18:40:12 Loaded plug-in Chip.AD9695, Version 1.2023.48400 from C:\ProgramData\Analog Devices\ACE\Plugins\Chip.AD9695.1.2023.48400 in 0.002ms
18:40:12 Lookup time for plug-in Chip.ADF4372, Version 1.2022.24300 was 0.009ms
18:40:12 Assembly registration time for plug-in Board.ADF4371, Version 1.2022.3300 was 0.599ms
18:40:12 Assembly registration time for plug-in Support.IronPython, Version 1.2023.38300 was 0.598ms
18:40:12 Loaded Extensions - Plug-in Support.IronPython, Version 1.2023.38300 - 0.896ms
18:40:12 Initialization time for plug-in Support.IronPython, Version 1.2023.38300 was 1.266ms
18:40:12 Loaded plug-in Support.IronPython, Version 1.2023.38300 from C:\ProgramData\Analog Devices\ACE\Plugins\Support.IronPython.1.2023.38300 in 1.34ms
18:40:12 Lookup time for plug-in Board.ADF4372, Version 1.2020.5500 was 0.004ms
18:40:12 Assembly registration time for plug-in Board.AD9208, Version 1.2022.20500 was 1.491ms
18:40:12 Assembly registration time for plug-in Board.AD9689, Version 1.2020.6400 was 0.578ms
18:40:12 Dependency Chip.ADF4372 loaded in 0.115ms
18:40:12 Assembly registration time for plug-in Board.ADF4372, Version 1.2020.5500 was 0.574ms
18:40:12 Assembly registration time for plug-in Chip.ADF4372, Version 1.2022.24300 was 0.657ms
18:40:12 Loaded Extensions - Plug-in Chip.ADF4372, Version 1.2022.24300 - 9.599ms
18:40:12 Initialization time for plug-in Chip.ADF4372, Version 1.2022.24300 was 10.228ms
18:40:12 Loaded plug-in Chip.ADF4372, Version 1.2022.24300 from C:\ProgramData\Analog Devices\ACE\Plugins\Chip.ADF4372.1.2022.24300 in 10.307ms
18:40:12 Lookup time for plug-in Board.ADA2200, Version 1.10.2 was 0.012ms
18:40:12 Lookup time for plug-in Chip.ADA2200, Version 1.10.2 was 0.004ms
18:40:12 Loaded Extensions - Plug-in Hardware.COMSupport, Version 1.2024.31200 - 57.504ms
18:40:12 Initialization time for plug-in Hardware.COMSupport, Version 1.2024.31200 was 57.945ms
18:40:12 Loaded plug-in Hardware.COMSupport, Version 1.2024.31200 from C:\ProgramData\Analog Devices\ACE\Plugins\Hardware.COMSupport.1.2024.31200 in 58.014ms
18:40:12 Lookup time for plug-in Hardware.IIOSupport, Version 1.2024.39600 was 0.004ms
18:40:12 Assembly registration time for plug-in Chip.AD9208, Version 1.2022.20500 was 0.632ms
18:40:12 Loaded Extensions - Plug-in Chip.AD9208, Version 1.2022.20500 - 46.342ms
18:40:12 Initialization time for plug-in Chip.AD9208, Version 1.2022.20500 was 48.756ms
18:40:12 Loaded plug-in Chip.AD9208, Version 1.2022.20500 from C:\ProgramData\Analog Devices\ACE\Plugins\Chip.AD9208.1.2022.20500 in 48.826ms
18:40:12 Lookup time for plug-in Chip.AD9528, Version 1.1.2 was 0.01ms
18:40:12 Assembly registration time for plug-in Hardware.IIOSupport, Version 1.2024.39600 was 8.067ms
18:40:12 Loaded Extensions - Plug-in Board.ADF4371, Version 1.2022.3300 - 31.468ms
18:40:12 Initialization time for plug-in Board.ADF4371, Version 1.2022.3300 was 66.099ms
18:40:12 Loaded plug-in Board.ADF4371, Version 1.2022.3300 from C:\ProgramData\Analog Devices\ACE\Plugins\Board.ADF4371.1.2022.3300 in 66.451ms
18:40:12 Lookup time for plug-in Board.LegacyQevModules, Version 1.2021.28300 was 0.007ms
18:40:12 Loaded Extensions - Plug-in Board.ADF4372, Version 1.2020.5500 - 28.191ms
18:40:12 Initialization time for plug-in Board.ADF4372, Version 1.2020.5500 was 29.264ms
18:40:12 Loaded plug-in Board.ADF4372, Version 1.2020.5500 from C:\ProgramData\Analog Devices\ACE\Plugins\Board.ADF4372.1.2020.5500 in 29.338ms
18:40:12 Loaded plug-in Chip.AD9689, Version 1.2020.33400 from C:\ProgramData\Analog Devices\ACE\Plugins\Chip.AD9689.1.2020.33400 in 0.009ms
18:40:12 Lookup time for plug-in Chip.ADF4355, Version 1.1.1 was 0.004ms
18:40:12 Dependency Hardware.LinduinoSupport loaded in 0.131ms
18:40:12 Loaded Extensions - Plug-in Board.AD9695, Version 1.2023.48400 - 68.791ms
18:40:12 Loaded Extensions - Plug-in Board.AD9689, Version 1.2020.6400 - 35.419ms
18:40:12 Initialization time for plug-in Board.AD9695, Version 1.2023.48400 was 378.297ms
18:40:12 Loaded plug-in Board.AD9695, Version 1.2023.48400 from C:\ProgramData\Analog Devices\ACE\Plugins\Board.AD9695.1.2023.48400 in 380.749ms
18:40:12 Lookup time for plug-in Support.IIO, Version 1.2024.41200 was 0.006ms
18:40:12 Assembly registration time for plug-in Board.LegacyQevModules, Version 1.2021.28300 was 0.907ms
18:40:12 Initialization time for plug-in Board.AD9689, Version 1.2020.6400 was 374.857ms
18:40:12 Loaded plug-in Board.AD9689, Version 1.2020.6400 from C:\ProgramData\Analog Devices\ACE\Plugins\Board.AD9689.1.2020.6400 in 375.032ms
18:40:12 Lookup time for plug-in Chip.AD738X, Version 1.2024.38500 was 0.013ms
18:40:12 Loaded Extensions - Plug-in Board.LegacyQevModules, Version 1.2021.28300 - 1.335ms
18:40:12 Dependency Hardware.SdpSupport loaded in 0.126ms
18:40:12 Initialization time for plug-in Board.LegacyQevModules, Version 1.2021.28300 was 2.138ms
18:40:12 Loaded plug-in Board.LegacyQevModules, Version 1.2021.28300 from C:\ProgramData\Analog Devices\ACE\Plugins\Board.LegacyQevModules.1.2021.28300 in 2.228ms
18:40:12 Lookup time for plug-in Support.BlockGallery, Version 1.2024.23300 was 0.004ms
18:40:12 Dependency Hardware.IIOSupport loaded in 0.109ms
18:40:12 Assembly registration time for plug-in Chip.ADA2200, Version 1.10.2 was 0.557ms
18:40:12 Loaded Extensions - Plug-in Chip.ADA2200, Version 1.10.2 - 16.166ms
18:40:12 Initialization time for plug-in Chip.ADA2200, Version 1.10.2 was 21.385ms
18:40:12 Dependency Chip.ADA2200 loaded in 21.597ms
18:40:12 Assembly registration time for plug-in Support.IIO, Version 1.2024.41200 was 0.685ms
18:40:12 Loaded Extensions - Plug-in Support.IIO, Version 1.2024.41200 - 0.974ms
18:40:12 Loaded Extensions - Plug-in Board.AD9208, Version 1.2022.20500 - 35.352ms
18:40:12 Initialization time for plug-in Support.IIO, Version 1.2024.41200 was 2.066ms
18:40:12 Loaded plug-in Support.IIO, Version 1.2024.41200 from C:\ProgramData\Analog Devices\ACE\Plugins\Support.IIO.1.2024.41200 in 2.165ms
18:40:12 Lookup time for plug-in Board.AD9162, Version 1.2020.47400 was 0.006ms
18:40:12 Initialization time for plug-in Board.AD9208, Version 1.2022.20500 was 36.529ms
18:40:12 Loaded plug-in Board.AD9208, Version 1.2022.20500 from C:\ProgramData\Analog Devices\ACE\Plugins\Board.AD9208.1.2022.20500 in 36.613ms
18:40:12 Loaded plug-in Hardware.SdpSupport, Version 1.2024.34500 from C:\ProgramData\Analog Devices\ACE\Plugins\Hardware.SdpSupport.1.2024.34500 in 0.002ms
18:40:12 Lookup time for plug-in Board.Linduino, Version 1.2021.29300 was 0.006ms
18:40:12 Loaded Extensions - Plug-in Hardware.IIOSupport, Version 1.2024.39600 - 16.689ms
18:40:12 Assembly registration time for plug-in Board.ADA2200, Version 1.10.2 was 0.759ms
18:40:12 Initialization time for plug-in Hardware.IIOSupport, Version 1.2024.39600 was 17.104ms
18:40:12 Loaded plug-in Hardware.IIOSupport, Version 1.2024.39600 from C:\ProgramData\Analog Devices\ACE\Plugins\Hardware.IIOSupport.1.2024.39600 in 17.173ms
18:40:12 Dependency Chip.ADF4355 loaded in 0.132ms
18:40:12 Lookup time for plug-in Vector.File, Version 1.30.3311 was 0.008ms
18:40:12 Loaded Extensions - Plug-in Board.ADA2200, Version 1.10.2 - 12.165ms
18:40:12 Lookup time for plug-in Chip.AD9163, Version 1.2020.24300 was 0.005ms
18:40:12 Initialization time for plug-in Board.ADA2200, Version 1.10.2 was 35.095ms
18:40:12 Loaded plug-in Board.ADA2200, Version 1.10.2 from C:\ProgramData\Analog Devices\ACE\Plugins\Board.ADA2200.1.10.2 in 35.173ms
18:40:12 Lookup time for plug-in Board.ADRF6821, Version 0.1.1 was 0.004ms
18:40:12 Loaded Extensions - Plug-in Board.CsaControllers, Version 1.2023.43100 - 72.624ms
18:40:12 Initialization time for plug-in Board.CsaControllers, Version 1.2023.43100 was 73.345ms
18:40:12 Loaded plug-in Board.CsaControllers, Version 1.2023.43100 from C:\ProgramData\Analog Devices\ACE\Plugins\Board.CsaControllers.1.2023.43100 in 73.416ms
18:40:12 Assembly registration time for plug-in Vector.File, Version 1.30.3311 was 0.68ms
18:40:12 Assembly registration time for plug-in Board.ADRF6821, Version 0.1.1 was 0.57ms
18:40:12 Loaded Extensions - Plug-in Board.ADRF6821, Version 0.1.1 - 1.467ms
18:40:12 Initialization time for plug-in Board.ADRF6821, Version 0.1.1 was 2.361ms
18:40:12 Loaded plug-in Board.ADRF6821, Version 0.1.1 from C:\ProgramData\Analog Devices\ACE\Plugins\Board.ADRF6821.0.1.1 in 2.447ms
18:40:12 Lookup time for plug-in Board.ADMV1013, Version 1.2019.9400 was 0.006ms
18:40:12 Assembly registration time for plug-in Board.Linduino, Version 1.2021.29300 was 0.688ms
18:40:12 Assembly registration time for plug-in Board.ADMV1013, Version 1.2019.9400 was 0.619ms
18:40:12 Loaded Extensions - Plug-in Board.ADMV1013, Version 1.2019.9400 - 1.7ms
18:40:12 Initialization time for plug-in Board.ADMV1013, Version 1.2019.9400 was 2.444ms
18:40:12 Loaded plug-in Board.ADMV1013, Version 1.2019.9400 from C:\ProgramData\Analog Devices\ACE\Plugins\Board.ADMV1013.1.2019.09400 in 2.526ms
18:40:12 Loaded Extensions - Plug-in Board.Linduino, Version 1.2021.29300 - 20.931ms
18:40:12 Initialization time for plug-in Board.Linduino, Version 1.2021.29300 was 21.474ms
18:40:12 Loaded plug-in Board.Linduino, Version 1.2021.29300 from C:\ProgramData\Analog Devices\ACE\Plugins\Board.Linduino.1.2021.29300 in 21.553ms
18:40:12 Assembly registration time for plug-in Chip.AD9528, Version 1.1.2 was 0.653ms
18:40:12 Loaded Extensions - Plug-in Chip.AD9528, Version 1.1.2 - 29.966ms
18:40:12 Initialization time for plug-in Chip.AD9528, Version 1.1.2 was 35.753ms
18:40:12 Loaded plug-in Chip.AD9528, Version 1.1.2 from C:\ProgramData\Analog Devices\ACE\Plugins\Chip.AD9528.1.1.2 in 35.91ms
18:40:12 Assembly registration time for plug-in Support.BlockGallery, Version 1.2024.23300 was 7.407ms
18:40:12 Assembly registration time for plug-in Chip.AD9163, Version 1.2020.24300 was 0.593ms
18:40:12 Loaded Extensions - Plug-in Chip.AD9163, Version 1.2020.24300 - 15.428ms
18:40:12 Initialization time for plug-in Chip.AD9163, Version 1.2020.24300 was 19.916ms
18:40:12 Dependency Chip.AD9163 loaded in 20.221ms
18:40:12 Assembly registration time for plug-in Board.AD9162, Version 1.2020.47400 was 7.005ms
18:40:12 Assembly registration time for plug-in Chip.ADF4355, Version 1.1.1 was 11.556ms
18:40:12 Loaded Extensions - Plug-in Chip.ADF4355, Version 1.1.1 - 103.551ms
18:40:12 Initialization time for plug-in Chip.ADF4355, Version 1.1.1 was 104.613ms
18:40:12 Loaded plug-in Chip.ADF4355, Version 1.1.1 from C:\ProgramData\Analog Devices\ACE\Plugins\Chip.ADF4355.1.1.1 in 104.687ms
18:40:12 Lookup time for plug-in Chip.AD9172, Version 1.2021.32300 was 0.006ms
18:40:12 Loaded Extensions - Plug-in Board.AD9162, Version 1.2020.47400 - 74.52ms
18:40:12 Initialization time for plug-in Board.AD9162, Version 1.2020.47400 was 105.825ms
18:40:12 Loaded plug-in Board.AD9162, Version 1.2020.47400 from C:\ProgramData\Analog Devices\ACE\Plugins\Board.AD9162.1.2020.47400 in 105.905ms
18:40:12 Finished caching XML from C:\ProgramData\Analog Devices\ACE\Plugins in 565.934ms
18:40:12 Assembly registration time for plug-in Chip.AD9172, Version 1.2021.32300 was 10.989ms
18:40:12 Loaded Extensions - Plug-in Chip.AD9172, Version 1.2021.32300 - 29.775ms
18:40:12 Initialization time for plug-in Chip.AD9172, Version 1.2021.32300 was 41.814ms
18:40:12 Loaded plug-in Chip.AD9172, Version 1.2021.32300 from C:\ProgramData\Analog Devices\ACE\Plugins\Chip.AD9172.1.2021.32300 in 41.878ms
18:40:12 Lookup time for plug-in Board.AD9172, Version 1.2020.8500 was 0.006ms
18:40:12 Assembly registration time for plug-in Chip.AD738X, Version 1.2024.38500 was 0.472ms
18:40:12 Loaded Extensions - Plug-in Chip.AD738X, Version 1.2024.38500 - 79.138ms
18:40:12 Initialization time for plug-in Chip.AD738X, Version 1.2024.38500 was 148.209ms
18:40:12 Loaded plug-in Chip.AD738X, Version 1.2024.38500 from C:\ProgramData\Analog Devices\ACE\Plugins\Chip.AD738X.1.2024.38500 in 148.284ms
18:40:12 Lookup time for plug-in Support.Lexicon, Version 1.2023.51400 was 0.004ms
18:40:12 Assembly registration time for plug-in Support.Lexicon, Version 1.2023.51400 was 0.499ms
18:40:12 Loaded Extensions - Plug-in Support.Lexicon, Version 1.2023.51400 - 0.702ms
18:40:12 Initialization time for plug-in Support.Lexicon, Version 1.2023.51400 was 3.451ms
18:40:12 Loaded plug-in Support.Lexicon, Version 1.2023.51400 from C:\ProgramData\Analog Devices\ACE\Plugins\Support.Lexicon.1.2023.51400 in 3.529ms
18:40:12 Assembly registration time for plug-in Board.AD9172, Version 1.2020.8500 was 0.605ms
18:40:12 Loaded Extensions - Plug-in Board.AD9172, Version 1.2020.8500 - 27.138ms
18:40:12 Initialization time for plug-in Board.AD9172, Version 1.2020.8500 was 28.161ms
18:40:12 Loaded plug-in Board.AD9172, Version 1.2020.8500 from C:\ProgramData\Analog Devices\ACE\Plugins\Board.AD9172.1.2020.8500 in 28.223ms
18:40:12 Loaded Extensions - Plug-in Vector.File, Version 1.30.3311 - 274.798ms
18:40:12 Initialization time for plug-in Vector.File, Version 1.30.3311 was 275.301ms
18:40:12 Loaded plug-in Vector.File, Version 1.30.3311 from C:\ProgramData\Analog Devices\ACE\Plugins\Vector.File.1.30.3311 in 285.603ms
18:40:12 Loaded plug-in Chip.ADA2200, Version 1.10.2 from C:\ProgramData\Analog Devices\ACE\Plugins\Chip.ADA2200.1.10.2 in 0.003ms
18:40:12 Loaded plug-in Chip.AD9163, Version 1.2020.24300 from C:\ProgramData\Analog Devices\ACE\Plugins\Chip.AD9163.1.2020.24300 in 0.001ms
18:40:12 Loaded Extensions - Plug-in Vector.Common, Version 1.30.3311 - 662.668ms
18:40:12 Initialization time for plug-in Vector.Common, Version 1.30.3311 was 668.856ms
18:40:12 Loaded plug-in Vector.Common, Version 1.30.3311 from C:\ProgramData\Analog Devices\ACE\Plugins\Vector.Common.1.30.3311 in 669.789ms
18:40:12 Loaded Extensions - Plug-in Support.BlockGallery, Version 1.2024.23300 - 576.33ms
18:40:12 Initialization time for plug-in Support.BlockGallery, Version 1.2024.23300 was 576.813ms
18:40:12 Loaded plug-in Support.BlockGallery, Version 1.2024.23300 from C:\ProgramData\Analog Devices\ACE\Plugins\Support.BlockGallery.1.2024.23300 in 576.874ms
18:40:12 Lookup time for plug-in Board.AD738X, Version 1.2024.38300 was 0.005ms
18:40:13 Assembly registration time for plug-in Board.AD738X, Version 1.2024.38300 was 0.518ms
18:40:13 Loaded Extensions - Plug-in Board.AD738X, Version 1.2024.38300 - 53.259ms
18:40:13 Initialization time for plug-in Board.AD738X, Version 1.2024.38300 was 53.81ms
18:40:13 Loaded plug-in Board.AD738X, Version 1.2024.38300 from C:\ProgramData\Analog Devices\ACE\Plugins\Board.AD738X.1.2024.38300 in 53.867ms
18:40:13 Lookup time for plug-in Support.NationalInstruments.MeasurementStudio, Version 15.0.197 was 0.006ms
18:40:13 Assembly registration time for plug-in Support.NationalInstruments.MeasurementStudio, Version 15.0.197 was 9.861ms
18:40:13 Loaded Extensions - Plug-in Support.NationalInstruments.MeasurementStudio, Version 15.0.197 - 11.16ms
18:40:13 Initialization time for plug-in Support.NationalInstruments.MeasurementStudio, Version 15.0.197 was 11.473ms
18:40:13 Loaded plug-in Support.NationalInstruments.MeasurementStudio, Version 15.0.197 from C:\ProgramData\Analog Devices\ACE\Plugins\Support.NationalInstruments.MeasurementStudio.15.0.197 in 11.528ms
18:40:13 Thread #1, ran UI.ShowToolTab - ViewId = "tool.pluginmanager", Position = "Right"
18:40:13 Thread #1, ran UI.NavigateToPath - Path = "Root::"
18:40:14 Loaded Extensions - Plug-in Hardware.SdpSupport, Version 1.2024.34500 - 1955.286ms
18:40:14 Initialization time for plug-in Hardware.SdpSupport, Version 1.2024.34500 was 1956.643ms
18:40:14 Dependency Hardware.SdpSupport loaded in 1958.293ms
18:40:14 Assembly registration time for plug-in Hardware.LinduinoSupport, Version 1.2023.27300 was 0.461ms
18:40:14 Loaded Extensions - Plug-in Hardware.LinduinoSupport, Version 1.2023.27300 - 7.164ms
18:40:14 Initialization time for plug-in Hardware.LinduinoSupport, Version 1.2023.27300 was 1968.086ms
18:40:14 Loaded plug-in Hardware.LinduinoSupport, Version 1.2023.27300 from C:\ProgramData\Analog Devices\ACE\Plugins\Hardware.LinduinoSupport.1.2023.27300 in 1968.159ms
18:40:14 Lookup time for plug-in Hardware.DeviceApiSupport, Version 1.2022.28200 was 0.005ms
18:40:14 Assembly registration time for plug-in Hardware.DeviceApiSupport, Version 1.2022.28200 was 0.424ms
18:40:14 Loaded Extensions - Plug-in Hardware.DeviceApiSupport, Version 1.2022.28200 - 6.583ms
18:40:14 Initialization time for plug-in Hardware.DeviceApiSupport, Version 1.2022.28200 was 6.953ms
18:40:14 Loaded plug-in Hardware.DeviceApiSupport, Version 1.2022.28200 from C:\ProgramData\Analog Devices\ACE\Plugins\Hardware.DeviceApiSupport.1.2022.28200 in 7.008ms
18:40:14 Time to check signing for plugins 33.532ms
18:40:14 Finished loading plugins from C:\ProgramData\Analog Devices\ACE\Plugins in 2072.118ms
18:40:14 Startup time = 2.2748334 seconds.
18:40:15 Hardware.COMSupport.SerialControllerFinder Found components:
Hardware.COMSupport.ControllerBoards.GenericSerialControllerBoard VID_0000&PID_FFFF
Hardware.COMSupport.ControllerBoards.KCU105ControllerBoard VID_10C4&PID_EA70
18:40:15 Hardware.COMSupport.SerialControllerFinder: Searching for supported controllers...
18:40:15 Starting IIO Controller search
18:40:15 No tinyiiod compatible devices found
18:40:15 Details.txt file not found for drive C:\!
18:40:16 Hardware.COMSupport.SerialControllerFinder: No Controllers Found.
18:40:17 Downloading swdownloads.analog.com/.../latest_version.ini to C:\Users\beaudoin\AppData\Local\Analog Devices\ACE\Updater\latest_version.ini using WebClient.
18:40:17 Thread #4, ran Hardware.IIOSupport.FindContextUris -
18:40:18 Could not download swdownloads.analog.com/.../latest_version.ini to C:\Users\beaudoin\AppData\Local\Analog Devices\ACE\Updater\latest_version.ini. Exception Message: Download time exceeded 1 seconds.
18:40:18 Error downloading latest version file:
AnalogDevices.Csa.Exceptions.DownloadException: Failed to complete download. ---> System.TimeoutException: Download time exceeded 1 seconds.
at AnalogDevices.Csa.Downloader.WebClientDownloader.GetFile(Uri sourceUrl, String targetPath, Int32 milliTimeout)
--- End of inner exception stack trace ---
at AnalogDevices.Csa.Downloader.WebClientDownloader.GetFile(Uri sourceUrl, String targetPath, Int32 milliTimeout)
at AnalogDevices.Csa.Downloader.Updater.ApplicationUpdater.CheckForUpdate(Object state)
18:40:29 Thread #1, ran UI.SelectTab - ViewId = "tool.pluginmanager"
18:41:21 Thread #1, ran UI.SelectTab - ViewId = "Root::"
18:41:27 Thread #1, ran Sessions.CreateNewSession - SkipOnExisting = False
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 9645f968a6402d8ae783f427e3e655dcb179b15e
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference a01b42486e1ffe4e17b8f967339bc64f6497000c
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference d2b4d29c2b5faa6204a0befc84e63d2b398fd963
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 5c59c9d35ad026e276e48a36014d05ce7d463679
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 0200e279ce2e4a614d11cd1c99736d23524ac296
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 0f355fe45ab0987cb4926aaf6c08e96b78d2e109
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 6d30653c1a2aa0302fe32f904fbc37ef35f16090
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 99e0674e2726fad614d28115cfb20fe4004da01d
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 998d40e6a4a1405567103bb6ac9ba49ff5378000
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 04269ac613667d09124ba70a75ec3bc303739b5d
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference d138d5c98d6377f32ada948c3e53d319788b82d1
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 7d84423f3d8d206b4c704da274012985fdd550c8
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 15894f2184e14a11e277608e9fc5ace5c9c07819
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference f393707d473a2c5effb28c7225cd49c7e2d086eb
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 941bc73ae77b89ddde629c6eb789073b9c6b5a0e
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference cf4539ac3c41f8d8719c94b313b4ff3ff84fb060
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference dd408681f6b86cef3e6ab833d421158703311960
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference f0950d3524a944500dee060936c392c74df0c7d1
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 0f48a86fc941d52624f3aaea601e8bcacdee8c94
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 32cd4aac170526ebd80ed9073caef9253903acee
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 673ebe74d1646bd4e08744aef65892fdbd57e6b8
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 97d302d2f7c17d891dd24037aa5f0342bfde9ed3
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference de314e970a57ffc181a93c2eede91cb5db5aaeb1
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 668de8ba663b81309709a549e2fa2c07689a5232
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 86c3ce2400cc9817d70a3b688614ab89124dbd6c
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 29ea16481a8b2bd4879a75cd414a67915f2a45a9
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference dcdd12a3fed68fa8fd66333b3e19b88359e2622c
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference df5dc33767bd9165bad8aa9e3c7e305d2cf45e8d
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 15662cde737e855dc77a0c6aaff3e6b448c26402
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference ca5abde13bfaedf1e7dbc597e1cc0de7504b2d30
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 99963841996564927ab5b839e9c4d1915091afcf
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference c3893a8e2ce4f722e07da430ba2a9b2b1e577a26
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 80b509ac1b7c234f52181cac75dd5f7f72771204
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 174e6bc6619869e51eb078a29b24d7467f7f53eb
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 93beb86b27db269546e55dca050fecab39ade73e
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 40a20797bbc472d092eaa2b2137ea4aea38a9b6d
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 3fdcba1966486933d753996a64da523b3e3756dc
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 68837827bd0b050e277fbbead9eae41d3cfb03f0
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 43e5cd8ff17435c3202dbf94933fa0c3ed96a621
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 52afe6f74d89e985bb074275bfd275b98fc0d4c5
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference dd0f069091da7d1c68a406258d031a1130757b67
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 03a73064872c3edfc7ecff35477525c3466eaeb8
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 640115aa8fd4f65120e96d627ace11481445a2d4
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference fd6b916f9f6c6bc2f52a4e1e0b8942f3dd3ff6a1
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference c7379a796e485704bd375feb8b7f950f11841759
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 38a900292a0073ffa35d3f583eebb97d87031982
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference fd8ae5cd6c1167d4befd37396db16374580dfde1
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference a25de726cdf0dddbf244f9183e95441631635430
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 11ec016f8d3ad6f6a8b4930d0c68d24fc0a52602
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 852875aa9321e03447f28e582b87cf3c868a6647
18:41:27 Chip.ADRF6821 yoda factory: Ignoring bad Yoda register bitfield reference 4ee39438aa32880eda7295f97d59916303ef8511
18:41:27 Thread #1, ran Hardware.UI.AddAttachedHardware - EvalBoards = ("ADRF6821Board")
18:41:27 Thread #1, ran UI.NavigateToPath - Path = "Root::System"
18:41:28 Thread #1, ran @DefaultView -
18:41:29 Thread #1, ran @CheckState -
18:41:30 Thread #1, ran @CheckState -
18:41:31 Thread #1, ran @CheckState -
18:41:32 Thread #1, ran @CheckState -
18:41:33 Thread #1, ran UI.NavigateToPath - Path = "Root::System.Subsystem_1.ADRF6821 Board.ADRF6821"
18:41:33 Thread #1, ran @CheckState -
18:41:34 Thread #1, ran @CheckState -
18:41:35 Thread #1, ran @CheckState -
18:41:36 Thread #1, ran @CheckState -
18:41:37 Thread #1, ran @CheckState -
18:41:37 Thread #1, ran Evaluation.Control.SetBoolParameter - ParameterId = "!rst-data-adrf6821pinsbar", Data = False, PageIndex = -1
18:41:38 Thread #1, ran @CheckState -
18:41:39 Thread #1, ran @CheckState -
18:41:39 Thread #1, ran @ApplySettings -
18:41:40 Thread #1, ran @CheckState -
18:41:41 Thread #1, ran @CheckState -
18:41:42 Thread #1, ran @CheckState -
18:41:42 Thread #1, ran UI.SelectTab - ViewId = "Root::System"
18:41:45 Thread #1, ran UI.SelectTab - ViewId = "tool.pluginmanager"
18:41:45 Thread #1, ran UI.SelectTab - ViewId = "Root::System"
18:41:45 Thread #1, ran UI.CloseTab - ViewId = "tool.pluginmanager"
18:41:54 Thread #1, ran Hardware.UI.ReleaseController -
18:41:54 Thread #1, ran Hardware.UI.AcquireController -
18:41:59 Thread #1, ran Hardware.UI.ReleaseController -
18:41:59 Thread #1, ran Hardware.UI.AcquireController -
18:42:01 Thread #1, ran UI.NavigateToPath - Path = "Root::System.Subsystem_1.ADRF6821 Board"
18:42:02 Thread #1, ran @CheckState -
18:42:03 Thread #1, ran @CheckState -
18:42:04 Thread #1, ran @CheckState -
18:42:05 Thread #1, ran @CheckState -
18:42:06 Thread #1, ran @CheckState -
18:42:07 Thread #1, ran @CheckState -
18:42:08 Thread #1, ran @CheckState -
18:42:09 Thread #1, ran @CheckState -
18:42:10 Thread #1, ran @CheckState -
18:42:11 Thread #1, ran @CheckState -
18:42:11 Thread #1, ran UI.NavigateToPath - Path = "Root::System.Subsystem_1.ADRF6821 Board.ADRF6821"
18:42:12 Thread #1, ran @CheckState -
18:42:13 Thread #1, ran @CheckState -
18:42:14 Thread #1, ran @CheckState -
18:42:15 Thread #1, ran @CheckState -
18:42:16 Thread #1, ran @CheckState -
18:42:17 Thread #1, ran @CheckState -
18:42:18 Thread #1, ran @CheckState -
18:42:19 Thread #1, ran @CheckState -
18:42:20 Thread #1, ran @CheckState -
18:42:21 Thread #1, ran @CheckState -
18:42:22 Thread #1, ran @CheckState -
18:42:23 Thread #1, ran @CheckState -
18:42:24 Thread #1, ran @CheckState -
18:42:25 Thread #1, ran @CheckState -
18:42:26 Thread #1, ran @CheckState -
18:42:27 Thread #1, ran @CheckState -
18:42:28 Thread #1, ran @CheckState -
18:42:29 Thread #1, ran @CheckState -
18:42:30 Thread #1, ran @CheckState -
18:42:31 Thread #1, ran @CheckState -
18:42:32 Thread #1, ran @CheckState -
18:42:33 Thread #1, ran @CheckState -
18:42:34 Thread #1, ran @CheckState -
18:42:35 Thread #1, ran @CheckState -
18:42:36 Thread #1, ran @CheckState -
18:42:37 Thread #1, ran @CheckState -
18:42:38 Thread #1, ran @CheckState -
18:42:39 Thread #1, ran @CheckState -
18:42:40 Thread #1, ran @CheckState -
18:42:41 Thread #1, ran @CheckState -
18:42:42 Thread #1, ran @CheckState -
18:42:43 Thread #1, ran @CheckState -
18:42:44 Thread #1, ran @CheckState -
18:42:45 Thread #1, ran @CheckState -
18:42:46 Thread #1, ran @CheckState -
18:42:47 Thread #1, ran @CheckState -
18:42:48 Thread #1, ran @CheckState -
18:42:49 Thread #1, ran @CheckState -
18:42:50 Thread #1, ran @CheckState -
18:42:51 Thread #1, ran @CheckState -
18:42:52 Thread #1, ran @CheckState -
18:42:53 Thread #1, ran @CheckState -
18:42:54 Thread #1, ran @CheckState -
18:42:55 Thread #1, ran @CheckState -
18:42:56 Thread #1, ran @CheckState -
18:42:57 Thread #1, ran @CheckState -
18:42:58 Thread #1, ran @CheckState -
18:42:59 Thread #1, ran @CheckState -
18:43:00 Thread #1, ran @CheckState -
18:43:01 Thread #1, ran @CheckState -
18:43:02 Thread #1, ran @CheckState -
18:43:03 Thread #1, ran @CheckState -
18:43:04 Thread #1, ran @CheckState -
18:43:05 Thread #1, ran @CheckState -
18:43:06 Thread #1, ran @CheckState -
18:43:07 Thread #1, ran @CheckState -
18:43:08 Thread #1, ran @CheckState -
18:43:09 Thread #1, ran @CheckState -
18:43:10 Thread #1, ran @CheckState -
18:43:11 Thread #1, ran @CheckState -
18:43:12 Thread #1, ran @CheckState -
18:43:13 Thread #1, ran @CheckState -
18:43:14 Thread #1, ran @CheckState -
18:43:15 Thread #1, ran @CheckState -
18:43:16 Thread #1, ran @CheckState -
18:43:17 Thread #1, ran @CheckState -
18:43:18 Thread #1, ran @CheckState -
18:43:19 Thread #1, ran @CheckState -
18:43:20 Thread #1, ran @CheckState -
18:43:21 Thread #1, ran @CheckState -
18:43:22 Thread #1, ran @CheckState -
18:43:23 Thread #1, ran @CheckState -
18:43:24 Thread #1, ran @CheckState -
18:43:25 Thread #1, ran @CheckState -
18:43:26 Thread #1, ran @CheckState -
18:43:27 Thread #1, ran @CheckState -
18:43:28 Thread #1, ran @CheckState -
18:43:29 Thread #1, ran @CheckState -
18:43:30 Thread #1, ran @CheckState -
18:43:31 Thread #1, ran @CheckState -
18:43:32 Thread #1, ran @CheckState -
18:43:33 Thread #1, ran @CheckState -
18:43:34 Thread #1, ran @CheckState -
18:43:35 Thread #1, ran @CheckState -
18:43:36 Thread #1, ran @CheckState -
18:43:37 Thread #1, ran @CheckState -
18:43:38 Thread #1, ran @CheckState -
18:43:39 Thread #1, ran @CheckState -
18:43:40 Thread #1, ran @CheckState -
18:43:41 Thread #1, ran @CheckState -
18:43:42 Thread #1, ran @CheckState -
18:43:43 Thread #1, ran @CheckState -
18:43:44 Thread #1, ran @CheckState -
18:43:45 Thread #1, ran @CheckState -
18:43:46 Thread #1, ran @CheckState -
18:43:47 Thread #1, ran @CheckState -
18:43:48 Thread #1, ran @CheckState -
18:43:49 Thread #1, ran @CheckState -
18:43:50 Thread #1, ran @CheckState -
18:43:51 Thread #1, ran @CheckState -
18:43:52 Thread #1, ran @CheckState -
18:43:53 Thread #1, ran @CheckState -
18:43:54 Thread #1, ran @CheckState -
18:43:55 Thread #1, ran @CheckState -
18:43:56 Thread #1, ran @CheckState -
18:43:57 Thread #1, ran @CheckState -
18:43:58 Thread #1, ran @CheckState -
18:43:59 Thread #1, ran @CheckState -
18:44:00 Thread #1, ran @CheckState -
18:44:01 Thread #1, ran @CheckState -
18:44:02 Thread #1, ran @CheckState -
18:44:03 Thread #1, ran @CheckState -
18:44:04 Thread #1, ran @CheckState -
18:44:05 Thread #1, ran @CheckState -
18:44:06 Thread #1, ran @CheckState -
18:44:07 Thread #1, ran @CheckState -
18:44:08 Thread #1, ran @CheckState -
18:44:09 Thread #1, ran @CheckState -
18:44:10 Thread #1, ran @CheckState -
18:44:11 Thread #1, ran @CheckState -
18:44:12 Thread #1, ran @CheckState -
18:44:13 Thread #1, ran @CheckState -
18:44:14 Thread #1, ran @CheckState -
18:44:15 Thread #1, ran @CheckState -
18:44:16 Thread #1, ran @CheckState -
18:44:17 Thread #1, ran @CheckState -
18:44:18 Thread #1, ran @CheckState -
18:44:19 Thread #1, ran @CheckState -
18:44:20 Thread #1, ran @CheckState -
18:44:21 Thread #1, ran @CheckState -
18:44:22 Thread #1, ran @CheckState -
18:44:23 Thread #1, ran @CheckState -
18:44:24 Thread #1, ran @CheckState -
18:44:25 Thread #1, ran @CheckState -
18:44:26 Thread #1, ran @CheckState -
18:44:27 Thread #1, ran @CheckState -
18:44:28 Thread #1, ran @CheckState -
18:44:29 Thread #1, ran @CheckState -
18:44:30 Thread #1, ran @CheckState -
18:44:31 Thread #1, ran @CheckState -
18:44:32 Thread #1, ran @CheckState -
18:44:33 Thread #1, ran @CheckState -
18:44:34 Thread #1, ran @CheckState -
18:44:35 Thread #1, ran @CheckState -
18:44:36 Thread #1, ran @CheckState -
18:44:37 Thread #1, ran @CheckState -
18:44:38 Thread #1, ran @CheckState -
18:44:39 Thread #1, ran @CheckState -
18:44:40 Thread #1, ran @CheckState -
18:44:41 Thread #1, ran @CheckState -
18:44:42 Thread #1, ran @CheckState -
18:44:43 Thread #1, ran @CheckState -
18:44:44 Thread #1, ran @CheckState -
18:44:45 Thread #1, ran @CheckState -
18:44:46 Thread #1, ran @CheckState -
18:44:47 Thread #1, ran @CheckState -
18:44:48 Thread #1, ran @CheckState -
18:44:49 Thread #1, ran @CheckState -
18:44:50 Thread #1, ran @CheckState -
18:44:51 Thread #1, ran @CheckState -
18:44:52 Thread #1, ran @CheckState -
18:44:53 Thread #1, ran UI.ShowToolTab - ViewId = "tool.platformapiloggertool", Position = "Right"
18:44:53 Thread #1, ran @CheckState -
18:44:54 Thread #1, ran @CheckState -
18:44:55 Thread #1, ran @CheckState -
18:44:56 Thread #1, ran UI.SelectTab - ViewId = "tool.platformapiloggertool"
18:44:56 Thread #1, ran @CheckState -
18:44:56 Thread #1, ran UI.SelectTab - ViewId = "Root::System.Subsystem_1.ADRF6821 Board.ADRF6821"
18:44:56 Thread #1, ran UI.CloseTab - ViewId = "tool.platformapiloggertool"
18:44:57 Thread #1, ran @CheckState -
18:44:58 Thread #1, ran @CheckState -
18:44:59 Thread #1, ran @CheckState -
18:45:00 Thread #1, ran @CheckState -
18:45:01 Thread #1, ran @CheckState -
18:45:02 Thread #1, ran @CheckState -
18:45:03 Thread #1, ran @CheckState -
18:45:04 Thread #1, ran @CheckState -
18:45:05 Thread #1, ran @CheckState -
18:45:07 Thread #1, ran @CheckState -
18:45:08 Thread #1, ran @CheckState -
18:45:09 Thread #1, ran @CheckState -
18:45:09 Thread #1, ran @CheckState -
18:45:10 Thread #1, ran @CheckState -
18:45:11 Thread #1, ran @CheckState -
18:45:12 Thread #1, ran @CheckState -
18:45:13 Thread #1, ran @CheckState -
18:45:14 Thread #1, ran @CheckState -
18:45:15 Thread #1, ran @CheckState -
18:45:16 Thread #1, ran UI.NavigateToPath - Path = "Root::"
18:45:24 Thread #1, ran UI.ShowToolTab - ViewId = "tool.acehelp", Position = "Right"
18:45:28 Thread #1, ran UI.SelectTab - ViewId = "tool.acehelp"
18:50:04 Downloading swdownloads.analog.com/.../latest_version.ini to C:\Users\beaudoin\AppData\Local\Analog Devices\ACE\Updater\latest_version.ini using WebClient.
18:50:05 Could not download swdownloads.analog.com/.../latest_version.ini to C:\Users\beaudoin\AppData\Local\Analog Devices\ACE\Updater\latest_version.ini. Exception Message: Download time exceeded 1 seconds.
18:50:05 Error downloading latest version file:
AnalogDevices.Csa.Exceptions.DownloadException: Failed to complete download. ---> System.TimeoutException: Download time exceeded 1 seconds.
at AnalogDevices.Csa.Downloader.WebClientDownloader.GetFile(Uri sourceUrl, String targetPath, Int32 milliTimeout)
--- End of inner exception stack trace ---
at AnalogDevices.Csa.Downloader.WebClientDownloader.GetFile(Uri sourceUrl, String targetPath, Int32 milliTimeout)
at AnalogDevices.Csa.Downloader.Updater.ApplicationUpdater.CheckForUpdate(Object state)
18:50:08 Downloading swdownloads.analog.com/.../latest_version.ini to C:\Users\beaudoin\AppData\Local\Analog Devices\ACE\Updater\latest_version.ini using WebClient.
18:50:09 Could not download swdownloads.analog.com/.../latest_version.ini to C:\Users\beaudoin\AppData\Local\Analog Devices\ACE\Updater\latest_version.ini. Exception Message: Download time exceeded 1 seconds.
18:50:09 Error downloading latest version file:
AnalogDevices.Csa.Exceptions.DownloadException: Failed to complete download. ---> System.TimeoutException: Download time exceeded 1 seconds.
at AnalogDevices.Csa.Downloader.WebClientDownloader.GetFile(Uri sourceUrl, String targetPath, Int32 milliTimeout)
--- End of inner exception stack trace ---
at AnalogDevices.Csa.Downloader.WebClientDownloader.GetFile(Uri sourceUrl, String targetPath, Int32 milliTimeout)
at AnalogDevices.Csa.Downloader.Updater.ApplicationUpdater.CheckForUpdate(Object state)
18:50:55 Thread #1, ran UI.SelectTab - ViewId = "Root::"
18:50:55 Thread #1, ran Hardware.UI.AddAttachedHardware - EvalBoards = ("ADRF6821Board")
18:50:55 Thread #1, ran UI.NavigateToPath - Path = "Root::System"
18:50:55 Thread #1, ran @DefaultView -
18:50:56 Thread #1, ran @CheckState -
18:50:57 Thread #1, ran @CheckState -
18:50:58 Thread #1, ran @CheckState -
18:50:59 Thread #1, ran @CheckState -
18:51:00 Thread #1, ran @CheckState -
18:51:01 Thread #1, ran @CheckState -
18:51:01 Thread #1, ran Evaluation.UI.ToggleCheckState -
18:51:03 Thread #1, ran Evaluation.UI.ToggleCheckState -
18:51:04 Thread #1, ran @CheckState -
18:51:05 Thread #1, ran @CheckState -
18:51:06 Thread #1, ran @CheckState -
18:51:07 Thread #1, ran Evaluation.UI.ToggleCheckState -
18:51:10 Thread #1, ran UI.SelectTab - ViewId = "tool.acehelp"
18:51:30 Thread #1, ran Evaluation.UI.ToggleCheckState -
18:51:30 Thread #1, ran UI.SelectTab - ViewId = "Root::System.Subsystem_1.ADRF6821 Board"
18:51:30 Thread #1, ran @CheckState -
18:51:31 Thread #1, ran @CheckState -
18:51:32 Thread #1, ran @CheckState -
18:51:33 Thread #1, ran @CheckState -
18:51:33 Thread #1, ran UI.SelectTab - ViewId = "tool.acehelp"
18:51:34 Thread #1, ran @CheckState -
18:51:35 Thread #1, ran @CheckState -
18:51:36 Thread #1, ran @CheckState -
18:51:37 Thread #1, ran @CheckState -
18:51:38 Thread #1, ran @CheckState -
18:51:39 Thread #1, ran @CheckState -
18:51:40 Thread #1, ran @CheckState -
18:51:41 Thread #1, ran @CheckState -
18:51:42 Thread #1, ran @CheckState -
18:51:43 Thread #1, ran @CheckState -
18:51:44 Thread #1, ran @CheckState -
18:51:45 Thread #1, ran @CheckState -
18:51:46 Thread #1, ran @CheckState -
18:51:47 Thread #1, ran @CheckState -
18:51:48 Thread #1, ran @CheckState -
18:51:49 Thread #1, ran @CheckState -
18:51:50 Thread #1, ran @CheckState -
18:51:51 Thread #1, ran @CheckState -
18:51:52 Thread #1, ran @CheckState -
18:51:53 Thread #1, ran @CheckState -
18:51:54 Thread #1, ran @CheckState -
18:51:55 Thread #1, ran @CheckState -
18:51:56 Thread #1, ran @CheckState -
18:51:57 Thread #1, ran @CheckState -
18:51:58 Thread #1, ran @CheckState -
18:51:59 Thread #1, ran @CheckState -
18:52:00 Thread #1, ran @CheckState -
18:52:01 Thread #1, ran @CheckState -
18:52:02 Thread #1, ran @CheckState -
18:52:03 Thread #1, ran @CheckState -
18:52:04 Thread #1, ran @CheckState -
18:52:05 Thread #1, ran @CheckState -
18:52:06 Thread #1, ran @CheckState -
18:52:07 Thread #1, ran @CheckState -
18:52:08 Thread #1, ran @CheckState -
18:52:09 Thread #1, ran @CheckState -
18:52:10 Thread #1, ran @CheckState -
18:52:11 Thread #1, ran @CheckState -
18:52:12 Thread #1, ran @CheckState -
18:52:13 Thread #1, ran @CheckState -
18:52:14 Thread #1, ran @CheckState -
18:52:15 Thread #1, ran @CheckState -
18:52:16 Thread #1, ran @CheckState -
18:52:17 Thread #1, ran @CheckState -
18:52:18 Thread #1, ran @CheckState -
18:52:19 Thread #1, ran @CheckState -
18:52:20 Thread #1, ran @CheckState -
18:52:21 Thread #1, ran @CheckState -
18:52:22 Thread #1, ran @CheckState -
18:52:23 Thread #1, ran @CheckState -
18:52:24 Thread #1, ran @CheckState -
18:52:25 Thread #1, ran @CheckState -
18:52:26 Thread #1, ran @CheckState -
18:52:27 Thread #1, ran @CheckState -
18:52:28 Thread #1, ran @CheckState -
18:52:29 Thread #1, ran @CheckState -
18:52:30 Thread #1, ran @CheckState -
18:52:31 Thread #1, ran @CheckState -
18:52:32 Thread #1, ran @CheckState -
18:52:33 Thread #1, ran @CheckState -
18:52:34 Thread #1, ran @CheckState -
18:52:35 Thread #1, ran @CheckState -
18:52:36 Thread #1, ran @CheckState -
18:52:37 Thread #1, ran @CheckState -
18:52:38 Thread #1, ran @CheckState -
18:52:39 Thread #1, ran @CheckState -
18:52:40 Thread #1, ran @CheckState -
18:52:41 Thread #1, ran @CheckState -
18:52:42 Thread #1, ran @CheckState -
18:52:43 Thread #1, ran @CheckState -
18:52:44 Thread #1, ran @CheckState -
18:52:45 Thread #1, ran @CheckState -
18:52:46 Thread #1, ran @CheckState -
18:52:47 Thread #1, ran @CheckState -
18:52:48 Thread #1, ran @CheckState -
18:52:49 Thread #1, ran @CheckState -
18:52:50 Thread #1, ran @CheckState -
18:52:51 Thread #1, ran @CheckState -
18:52:52 Thread #1, ran @CheckState -
18:52:53 Thread #1, ran @CheckState -
18:52:54 Thread #1, ran @CheckState -
18:52:55 Thread #1, ran @CheckState -
18:52:56 Thread #1, ran @CheckState -
18:52:57 Thread #1, ran @CheckState -
18:52:58 Thread #1, ran @CheckState -
18:52:59 Thread #1, ran @CheckState -
18:53:00 Thread #1, ran @CheckState -
18:53:01 Thread #1, ran @CheckState -
18:53:02 Thread #1, ran @CheckState -
18:53:03 Thread #1, ran @CheckState -
18:53:04 Thread #1, ran @CheckState -
18:53:05 Thread #1, ran @CheckState -
18:53:06 Thread #1, ran @CheckState -
18:53:07 Thread #1, ran @CheckState -
18:53:08 Thread #1, ran @CheckState -
18:53:09 Thread #1, ran @CheckState -
18:53:10 Thread #1, ran @CheckState -
18:53:11 Thread #1, ran @CheckState -
18:53:12 Thread #1, ran @CheckState -
18:53:13 Thread #1, ran @CheckState -
18:53:14 Thread #1, ran @CheckState -
18:53:15 Thread #1, ran @CheckState -
18:53:16 Thread #1, ran @CheckState -
18:53:17 Thread #1, ran @CheckState -
18:53:18 Thread #1, ran @CheckState -
18:53:19 Thread #1, ran @CheckState -
18:53:20 Thread #1, ran @CheckState -
18:53:21 Thread #1, ran @CheckState -
18:53:22 Thread #1, ran @CheckState -
18:53:23 Thread #1, ran @CheckState -
18:53:24 Thread #1, ran @CheckState -
18:53:25 Thread #1, ran @CheckState -
18:53:26 Thread #1, ran @CheckState -
18:53:27 Thread #1, ran @CheckState -
18:53:28 Thread #1, ran @CheckState -
18:53:30 Thread #1, ran @CheckState -
18:53:30 Thread #1, ran @CheckState -
18:53:31 Thread #1, ran @CheckState -
18:53:33 Thread #1, ran @CheckState -
18:53:34 Thread #1, ran @CheckState -
18:53:34 Thread #1, ran @CheckState -
18:53:35 Thread #1, ran @CheckState -
18:53:36 Thread #1, ran @CheckState -
18:53:37 Thread #1, ran @CheckState -
18:53:39 Thread #1, ran @CheckState -
18:53:40 Thread #1, ran @CheckState -
18:53:41 Thread #1, ran @CheckState -
18:53:41 Thread #1, ran @CheckState -
18:53:43 Thread #1, ran @CheckState -
18:53:43 Thread #1, ran @CheckState -
18:53:44 Thread #1, ran @CheckState -
18:53:45 Thread #1, ran @CheckState -
18:53:47 Thread #1, ran @CheckState -
18:53:47 Thread #1, ran @CheckState -
18:53:49 Thread #1, ran @CheckState -
18:53:50 Thread #1, ran @CheckState -
18:53:50 Thread #1, ran @CheckState -
18:53:52 Thread #1, ran @CheckState -
18:53:53 Thread #1, ran @CheckState -
18:53:54 Thread #1, ran @CheckState -
18:53:55 Thread #1, ran @CheckState -
18:53:56 Thread #1, ran @CheckState -
18:53:57 Thread #1, ran @CheckState -
18:53:58 Thread #1, ran @CheckState -
18:53:59 Thread #1, ran @CheckState -
18:54:00 Thread #1, ran @CheckState -
18:54:01 Thread #1, ran @CheckState -
18:54:02 Thread #1, ran @CheckState -
18:54:03 Thread #1, ran @CheckState -
18:54:04 Thread #1, ran @CheckState -
18:54:05 Thread #1, ran @CheckState -
18:54:06 Thread #1, ran @CheckState -
18:54:07 Thread #1, ran @CheckState -
18:54:08 Thread #1, ran @CheckState -
18:54:09 Thread #1, ran @CheckState -
18:54:10 Thread #1, ran @CheckState -
18:54:11 Thread #1, ran @CheckState -
18:54:12 Thread #1, ran @CheckState -
18:54:13 Thread #1, ran @CheckState -
18:54:14 Thread #1, ran @CheckState -
18:54:15 Thread #1, ran @CheckState -
18:54:16 Thread #1, ran @CheckState -
18:54:17 Thread #1, ran @CheckState -
18:54:18 Thread #1, ran @CheckState -
18:54:19 Thread #1, ran @CheckState -
18:54:20 Thread #1, ran @CheckState -
18:54:21 Thread #1, ran @CheckState -
18:54:22 Thread #1, ran @CheckState -
18:54:23 Thread #1, ran @CheckState -
18:54:24 Thread #1, ran @CheckState -
18:54:25 Thread #1, ran @CheckState -
18:54:26 Thread #1, ran @CheckState -
18:54:27 Thread #1, ran @CheckState -
18:54:28 Thread #1, ran @CheckState -
18:54:29 Thread #1, ran @CheckState -
18:54:30 Thread #1, ran @CheckState -
18:54:31 Thread #1, ran @CheckState -
18:54:32 Thread #1, ran @CheckState -
18:54:33 Thread #1, ran @CheckState -
18:54:34 Thread #1, ran @CheckState -
18:54:35 Thread #1, ran @CheckState -
18:54:36 Thread #1, ran @CheckState -
18:54:37 Thread #1, ran @CheckState -
18:54:38 Thread #1, ran @CheckState -
18:54:39 Thread #1, ran @CheckState -
18:54:40 Thread #1, ran @CheckState -
18:54:41 Thread #1, ran @CheckState -
18:54:42 Thread #1, ran @CheckState -
18:54:43 Thread #1, ran @CheckState -
18:54:44 Thread #1, ran @CheckState -
18:54:45 Thread #1, ran @CheckState -
18:54:46 Thread #1, ran @CheckState -
18:54:47 Thread #1, ran @CheckState -
18:54:48 Thread #1, ran @CheckState -
18:54:49 Thread #1, ran @CheckState -
18:54:50 Thread #1, ran @CheckState -
18:54:51 Thread #1, ran @CheckState -
18:54:52 Thread #1, ran @CheckState -
18:54:53 Thread #1, ran @CheckState -
18:54:54 Thread #1, ran @CheckState -
18:54:55 Thread #1, ran @CheckState -
18:54:56 Thread #1, ran @CheckState -
18:54:57 Thread #1, ran @CheckState -
18:54:58 Thread #1, ran @CheckState -
18:54:59 Thread #1, ran @CheckState -
18:55:00 Thread #1, ran @CheckState -
18:55:01 Thread #1, ran @CheckState -
18:55:02 Thread #1, ran @CheckState -
18:55:03 Thread #1, ran @CheckState -
18:55:04 Thread #1, ran @CheckState -
18:55:05 Thread #1, ran @CheckState -
18:55:06 Thread #1, ran @CheckState -
18:55:07 Thread #1, ran @CheckState -
18:55:08 Thread #1, ran @CheckState -
18:55:09 Thread #1, ran @CheckState -
18:55:10 Thread #1, ran @CheckState -
18:55:11 Thread #1, ran @CheckState -
18:55:12 Thread #1, ran @CheckState -
18:55:13 Thread #1, ran @CheckState -
18:55:14 Thread #1, ran @CheckState -
18:55:15 Thread #1, ran @CheckState -
18:55:16 Thread #1, ran @CheckState -
18:55:17 Thread #1, ran @CheckState -
18:55:18 Thread #1, ran @CheckState -
18:55:19 Thread #1, ran @CheckState -
18:55:20 Thread #1, ran @CheckState -
18:55:21 Thread #1, ran @CheckState -
18:55:22 Thread #1, ran @CheckState -
18:55:23 Thread #1, ran @CheckState -
18:55:24 Thread #1, ran @CheckState -
18:55:25 Thread #1, ran @CheckState -
18:55:26 Thread #1, ran @CheckState -
18:55:27 Thread #1, ran @CheckState -
18:55:28 Thread #1, ran @CheckState -
18:55:29 Thread #1, ran @CheckState -
18:55:30 Thread #1, ran @CheckState -
18:55:31 Thread #1, ran @CheckState -
18:55:32 Thread #1, ran @CheckState -
18:55:33 Thread #1, ran @CheckState -
18:55:34 Thread #1, ran @CheckState -
18:55:35 Thread #1, ran @CheckState -
18:55:36 Thread #1, ran @CheckState -
18:55:37 Thread #1, ran @CheckState -
18:55:38 Thread #1, ran @CheckState -
18:55:39 Thread #1, ran @CheckState -
18:55:40 Thread #1, ran @CheckState -
18:55:41 Thread #1, ran @CheckState -
18:55:42 Thread #1, ran @CheckState -
18:55:43 Thread #1, ran @CheckState -
18:55:44 Thread #1, ran @CheckState -
18:55:45 Thread #1, ran @CheckState -
18:55:46 Thread #1, ran @CheckState -
18:55:47 Thread #1, ran @CheckState -
18:55:48 Thread #1, ran @CheckState -
18:55:49 Thread #1, ran @CheckState -
18:55:50 Thread #1, ran @CheckState -
18:55:51 Thread #1, ran @CheckState -
18:55:52 Thread #1, ran @CheckState -
18:55:53 Thread #1, ran @CheckState -
18:55:54 Thread #1, ran @CheckState -
18:55:55 Thread #1, ran @CheckState -
18:55:56 Thread #1, ran @CheckState -
18:55:57 Thread #1, ran @CheckState -
18:55:58 Thread #1, ran @CheckState -
18:55:59 Thread #1, ran @CheckState -
18:56:00 Thread #1, ran @CheckState -
18:56:01 Thread #1, ran @CheckState -
18:56:02 Thread #1, ran @CheckState -
18:56:03 Thread #1, ran @CheckState -
18:56:04 Thread #1, ran @CheckState -
18:56:05 Thread #1, ran @CheckState -
18:56:06 Thread #1, ran @CheckState -
18:56:07 Thread #1, ran @CheckState -
18:56:08 Thread #1, ran @CheckState -
18:56:09 Thread #1, ran @CheckState -
18:56:10 Thread #1, ran @CheckState -
18:56:11 Thread #1, ran @CheckState -
18:56:12 Thread #1, ran @CheckState -
18:56:13 Thread #1, ran @CheckState -
18:56:14 Thread #1, ran @CheckState -
18:56:15 Thread #1, ran @CheckState -
18:56:16 Thread #1, ran @CheckState -
18:56:17 Thread #1, ran @CheckState -
18:56:18 Thread #1, ran @CheckState -
18:56:19 Thread #1, ran @CheckState -
18:56:20 Thread #1, ran @CheckState -
18:56:21 Thread #1, ran @CheckState -
18:56:22 Thread #1, ran @CheckState -
18:56:23 Thread #1, ran @CheckState -
18:56:24 Thread #1, ran @CheckState -
18:56:25 Thread #1, ran @CheckState -
18:56:26 Thread #1, ran @CheckState -
18:56:27 Thread #1, ran @CheckState -
18:56:28 Thread #1, ran @CheckState -
18:56:29 Thread #1, ran @CheckState -
18:56:30 Thread #1, ran @CheckState -
18:56:31 Thread #1, ran @CheckState -
18:56:32 Thread #1, ran @CheckState -
18:56:33 Thread #1, ran @CheckState -
18:56:34 Thread #1, ran @CheckState -
18:56:35 Thread #1, ran @CheckState -
18:56:36 Thread #1, ran @CheckState -
18:56:37 Thread #1, ran @CheckState -
18:56:38 Thread #1, ran @CheckState -
18:56:39 Thread #1, ran @CheckState -
18:56:40 Thread #1, ran @CheckState -
18:56:41 Thread #1, ran @CheckState -
18:56:42 Thread #1, ran @CheckState -
18:56:43 Thread #1, ran @CheckState -
18:56:44 Thread #1, ran @CheckState -
18:56:45 Thread #1, ran @CheckState -
18:56:46 Thread #1, ran @CheckState -
18:56:47 Thread #1, ran @CheckState -
18:56:48 Thread #1, ran @CheckState -
18:56:49 Thread #1, ran @CheckState -
18:56:50 Thread #1, ran @CheckState -
18:56:51 Thread #1, ran @CheckState -
18:56:52 Thread #1, ran @CheckState -
18:56:53 Thread #1, ran @CheckState -
18:56:54 Thread #1, ran @CheckState -
18:56:55 Thread #1, ran @CheckState -
18:56:56 Thread #1, ran @CheckState -
18:56:57 Thread #1, ran @CheckState -
18:56:58 Thread #1, ran @CheckState -
18:56:59 Thread #1, ran @CheckState -
18:57:00 Thread #1, ran @CheckState -
18:57:01 Thread #1, ran @CheckState -
18:57:02 Thread #1, ran @CheckState -
18:57:03 Thread #1, ran @CheckState -
18:57:04 Thread #1, ran @CheckState -
18:57:05 Thread #1, ran @CheckState -
18:57:06 Thread #1, ran @CheckState -
18:57:07 Thread #1, ran @CheckState -
Being addressed on this thread: