简体中文 | 日本語
Currently Being Moderated

ADV739x Design Support Files

Attached and linked are several files supporting the development of systems using the ADV739x video encoders.

 

You can download zipped file collections.

 

We recommend that, if you download and use these documents, you subscribe to EMail notifications for either the entire forum or at least this FAQ by clicking on the menu to the right.  In this way, you will be automatically notified if there are any comments or changes to this FAQ or attached documents.  If the menu choice is "Stop email notifications," then you are already subscribed.

 

 

FileContent
PRODUCT SUPPORT
ADV7390 Product PageLink to ADV7390 Product Information Webpage
ADV7391 Product PageLink to ADV7391 Product Information Webpage
ADV7392 Product PageLink to ADV7392 Product Information Webpage
ADV7393 Product PageLink to ADV7393 Product Information Webpage
ADV7390/ADV7391/ADV7392/ADV7393 DatasheetADV7390, ADV7391, ADV7392, ADV7393 Datasheet
Which ADV739x video encoder should I choose?ADV739x and ADV734x Feature Comparison Table
EVALUATION BOARD SUPPORT
ADV7390_1EBZ_a.pdfADV7390, ADV7391 Evaluation Board Layout and Schematic
ADV7392_3EBZ_a.pdfADV7392, ADV7393 Evaluation Board Layout and Schematic
ADV739x_front_end-SCH_0.pdfEVAL-ADV739xFEZ Front End Board Schematic
ADV739x eval RvD .pdfADV739x Evaluation Board Boards Document
adv7390-1ebz_b3.xlsADV7390, ADV7391 Evaluation Board Bill of Materials
adv7392-3ebz_c2.xlsADV7392, ADV7392 Evaluation Board Bill of Materials
     ADV739x_Evaluation_Board_Documents.zip     Zip file of the Evaluation Board Support Documents above
EVALUATION BOARD SOFTWARE
ADV739x_Scripts_DefaultsEvaluation Software Scripts and Defaults
Encoders_EvalKitFlyer_RevB_220611.pdfEvaluation Board Flyer
     ADV739x_Evaluation_Software.zip     Zip file of the above
ADDITIONAL
ADV739x_MiscADV739x IBIS Models
     ADV739x_Misc.zip     Zip file of the above

Comments

Delete FAQ

Are you sure you want to delete this FAQ?