Attached and linked are several files supporting the development of systems using the ADV7614.
You can download zipped file collections.
We recomment that, if you download and use these documents, you subscribe to EMail notifications for either the entire forum or at least this FAQ by clicking on the menu to the right. In this way, you will be automatically notified if there are any comments or changes to this FAQ or attached documents. If the menu choice is "Stop email notifications," then you are already subscribed.
| File | Content |
|---|---|
| PRODUCT SUPPORT | |
| ADV7614 Product Page | Link to Product Information Web Page |
| ADV7614 Datasheet | Link to Product Shortform Datasheet |
| ADV7614_SF_RevSp0.pdf | Product Datasheet |
| ADV7614_HW_RevD.pdf | Hardware Design Manual |
| ADV7614_SW_RevD.pdf | Software Design Manual |
| ADV7614 Manuals.zip | ZIP file of the three documents above |
| ADV7614_RecommendedSettings_Rev1.4.pdf | Register setting recommendations for various operating modes |
| ADV7614-output-pixel-port-mapping-revA.xls | Spreadsheet mentioned in the Hardware Design Manual |
| ADV7614_Rev0.1.ibs | IBIS models of the ADV7614 I/O |
| ADV7614Support Documents.zip | ZIP file of the three documents above |
| HDMI_RX_PowerSupplies_RevA_050411.pdf | Hardware design and power supply layout recommendations |
| EVALUATION BOARD SUPPORT | |
ADV7614IO_ADV7614CP_ADV7614AFE_ADV7614HDMI-VER.1.3d_RevA.txt | Scripts to run on the ATV Motherboard with the ADV7614 evaluation board |
| ADV7614 Evaluation Board Documents.zip | ZIP file of the one document above |
Comments