Attached and linked are several files supporting the development of systems using the ADV7441A.
You can download zipped file collections.
We recommend that if you download and use these documents, you also subscribe to email notifications for either the entire forum or at least this FAQ by clicking on the menu to the right. In this way, you will be automatically notified if there are any comments or changes to this FAQ or attached documents. If the menu choice is "Stop email notifications," then you are already subscribed.
| File | Content |
|---|---|
| PRODUCT SUPPORT | |
| ADV7441A Product Page | Link to Product Information Web Page |
| ADV7441A Datasheet | Link to Product Shortform Datasheet |
| ADV7441A_HW_RevJ.pdf | Hardware Design Manual |
| ADV7441A_SW_RevD.pdf | Software Design Manual |
| ADV7441A_AD9388A_Setting_Recomendations_RevM.pdf | Register setting recommendations for various operating modes |
| ADV7441A-AD9388A_Layout_Recommendations_RevA.pdf | Layout considerations for the ADV7441A |
| ADV7441A_Rev0.1.ibs | IBIS models of the ADV7441A I/O |
| ADV7441A EDID_Rev0.pdf | Design considerations for the ADV7441A Internal EDID |
| ADV7441A_AD9388A_Investigation_Procedure_For_Audio_Issues_6_2_09.pdf | Suggestions for investigating audio issues |
| EVALUATION BOARD SUPPORT | |
| AD9388A_ADV7441A_Eval_Platform_Guide_RevA.pdf | Description of the ADV7441A/ADV9388A Evaluation Platform (requires ATV Motherboard) |
| ADV7441A_FrontEndBoard_QuickStart_Guide_Rev0.pdf | Evaluation Platform QuickStart Guide |
| ADV7441A_Eval_Note_RevA.pdf | Evaluation Platform Operating Manual |
| ADV7441A_ADV7441A@_ADV7441AVDP_ADV7441AHDMI_ADV7341-VER.MB2.0.TXT | Scripts for the ATV Motherboard with Firmware 47.3 and Rev.B (AD9889B Output Module) |
| ADV7441A_ADV7441A@_ADV7441AVDP_ADV7441AHDMI_ADV7341-VER.MB3.0.TXT | Scripts for the ATV Motherboard with Firmware 50.3 and Rev.E (ADV7511 Output Module) |
| AD9388A_ADV7441A_Front_End_Evaluation_Board_Rev.A_Layout.pdf | Evaluation Board Layout |
| AD9388A_ADV7441A_Front_End_Evaluation_Board_Rev.A_Schematics.pdf | Evaluation Board Schematics |
| AD9388A_ADV7441A Front End Evaluation Board - Rev. A - Gerber Files.zip | Gerber files for ADV7441A Evaluation Board (revA) |
| ADV7441A_Evaluation_Board_Documents.zip | ZIP file of the documents above |
Comments